Features and benefits
-
High collector current capability IC and ICM
-
Two current gain selections
-
High power dissipation capability
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
Linear voltage regulators
-
MOSFET drivers
-
Low-side switches
-
Power management
-
Amplifiers
-
Battery-driven devices
Parametrics
Type number | Package version | Package name | Size (mm) | Ptot [max] (W) | Polarity | VCEO [max] (V) | IC [max] (A) | hFE [min] | hFE [max] | fT [typ] (MHz) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BC868-25-Q | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 0.5 | NPN | 20 | 2 | 50 | 375 | 170 | 40 | Y |
BC868-Q | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 0.5 | NPN | 20 | 2 | 50 | 375 | 170 | 40 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC868-25-Q | ![]() (SOT89) | SOT89 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT89_115 | Active | CDC | BC868-25-QX ( 9346 647 80115 ) |
BC868-Q | ![]() (SOT89) | SOT89 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT89_115 | Active | CAC | BC868-QX ( 9346 645 05115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC868-25-Q | BC868-25-QX | BC868-25-Q | ![]() | ||
BC868-Q | BC868-QX | BC868-Q | ![]() |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BC868-Q_SER | 20 V, 2 A NPN medium power transistors | Data sheet | 2022-05-09 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT89 | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Package information | 2022-05-28 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.