BCP54T-SERIES

45 V, 1 A NPN medium power transistors

NPN medium power transistors in a medium power SOT223 (SC-73) Surface-Mounted Device (SMD) plastic package.

Table 1. Table 1. Product Overview

Type number

Package

PNP complement

Nexperia

JEITA

JEDEC

BCP54T

SOT223

SC-73

-

BCP51T

BCP54-10T

BCP51-10T

BCP54-16T

BCP51-16T

Features and benefits

  • High collector current capability IC and ICM
  • Three current gain selections
  • High power dissipation capability
  • AEC-Q101 qualified

Applications

  • Linear voltage regulators
  • MOSFET drivers
  • High-side switches
  • Power management
  • Amplifiers

Parametrics

Type numberPackage versionPackage nameSize (mm)Ptot [max] (W)PolarityVCEO [max] (V)IC [max] (A)hFE [min]hFE [max]fT [typ] (MHz)fT [min] (MHz)
BCP54-10TSOT223SC-736.5 x 3.5 x 1.650.6NPN45163160-100
BCP54-16TSOT223SC-736.5 x 3.5 x 1.650.6NPN451100250-100
BCP54TSOT223SC-736.5 x 3.5 x 1.650.6NPN45163250155100

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCP54-10T
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_135ActiveP5410TBCP54-10TF
( 9346 610 84135 )
BCP54-16T
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_135ActiveP5416TBCP54-16TF
( 9346 610 85135 )
BCP54T
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_135ActiveBCP54TBCP54TF
( 9346 610 83135 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BCP54-10TBCP54-10TFBCP54-10Tweek 25, 2019
BCP54-16TBCP54-16TFBCP54-16Tweek 25, 2019
BCP54TBCP54TFBCP54Tweek 25, 2019
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
BCP54T_SER45 V, 1 A NPN medium power transistorsData sheet2019-04-29
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT223plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm bodyPackage information2022-05-30
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.