BCP56-Q series auto medium power

80 V, 1 A NPN medium power transistors

NPN medium power transistors in a medium power SOT223 (SC-73) Surface-Mounted Device (SMD) plastic package.

Table 1. Product overview

Type number

Package

PNP comlement

Nexperia

JEDEC

BCP56-Q

SOT223

SC-73

BCP53-Q

BCP56-10-Q

BCP53-10-Q

BCP56-16-Q

BCP53-16-Q

Features and benefits

  • High collector current capability IC and ICM

  • Three current gain selections

  • High power dissipation capability

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Linear voltage regulators

  • MOSFET drivers

  • Low-side switches

  • Power management

  • Amplifiers

  • Battery-driven devices

Parametrics

Type numberPackage versionPackage nameSize (mm)Ptot [max] (W)PolarityVCEO [max] (V)IC [max] (A)hFE [min]hFE [max]fT [typ] (MHz)fT [min] (MHz)Automotive qualified
BCP56-10-QSOT223SC-736.5 x 3.5 x 1.650.65NPN80163160180100Y
BCP56-16-QSOT223SC-736.5 x 3.5 x 1.650.65NPN80163250180100Y
BCP56-QSOT223SC-736.5 x 3.5 x 1.650.65NPN80163250180100Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCP56-10-Q
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_135ActiveBCP56 /10BCP56-10-QF
( 9346 636 89135 )
SOT223_115ActiveBCP56 /10BCP56-10-QX
( 9346 636 89115 )
BCP56-16-Q
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_135ActiveBCP56 /16BCP56-16-QF
( 9346 636 86135 )
SOT223_115ActiveBCP56 /16BCP56-16-QX
( 9346 636 86115 )
BCP56-Q
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_135ActiveBCP56BCP56-QF
( 9346 636 88135 )
SOT223_115ActiveBCP56BCP56-QX
( 9346 636 88115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BCP56-10-QBCP56-10-QFBCP56-10-Q
BCP56-10-QBCP56-10-QXBCP56-10-Q
BCP56-16-QBCP56-16-QFBCP56-16-Q
BCP56-16-QBCP56-16-QXBCP56-16-Q
BCP56-QBCP56-QFBCP56-Q
BCP56-QBCP56-QXBCP56-Q
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BCP56-Q_SER80 V, 1 A NPN medium power transistorsData sheet2022-06-24
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT223plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm bodyPackage information2022-05-30
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.