BCP68-Q Series

20 V, 2 A NPN medium power transistors

NPN medium power transistors in a medium power SOT223 (SC-73) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • High collector current capability IC and ICM

  • Two current gain selections

  • High power dissipation capability

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Linear voltage regulators

  • MOSFET drivers

  • Low-side switches

  • Power management

  • Amplifiers

  • Battery-driven devices

Parametrics

Type numberPackage versionPackage nameSize (mm)Ptot [max] (W)PolarityVCEO [max] (V)IC [max] (A)hFE [min]hFE [max]fT [typ] (MHz)fT [min] (MHz)Automotive qualified
BCP68-25-QSOT223SC-736.5 x 3.5 x 1.650.65NPN2025037517040Y
BCP68-QSOT223SC-736.5 x 3.5 x 1.650.65NPN2025037517040Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCP68-25-Q
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_135ActiveBCP68 /25BCP68-25-QF
( 9346 647 79135 )
SOT223_115ActiveBCP68 /25BCP68-25-QX
( 9346 647 79115 )
BCP68-Q
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_135ActiveBCP68BCP68-QF
( 9346 647 82135 )
SOT223_115ActiveBCP68BCP68-QX
( 9346 647 82115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BCP68-25-QBCP68-25-QFBCP68-25-Q
BCP68-25-QBCP68-25-QXBCP68-25-Q
BCP68-QBCP68-QFBCP68-Q
BCP68-QBCP68-QXBCP68-Q
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BCP68-Q_SER20 V, 2 A NPN medium power transistorsData sheet2022-05-09
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT223plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm bodyPackage information2022-05-30
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.