Features and benefits
-
High current
-
Three current gain selections
-
High power dissipation capability
-
Exposed heatsink for excellent thermal and electrical conductivity
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
Linear voltage regulators
-
Power management
-
Low-side switches
-
MOSFET drivers
-
Battery-driven devices
-
Amplifiers
Parametrics
Type number | Package version | Package name | Size (mm) | Ptot [max] (W) | Polarity | VCEO [max] (V) | IC [max] (A) | hFE [min] | hFE [max] | fT [typ] (MHz) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BCX55-10-Q | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 0.5 | NPN | 60 | 1 | 63 | 160 | 180 | 100 | Y |
BCX55-16-Q | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 0.5 | NPN | 60 | 1 | 63 | 250 | 180 | 100 | Y |
BCX55-Q | SOT89 | SOT89 | 4.5 x 2.5 x 1.5 | 0.5 | NPN | 60 | 1 | 63 | 250 | 180 | 100 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BCX55-10-Q | (SOT89) | SOT89 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT89_115 | Active | BG | BCX55-10-QX ( 9346 653 31115 ) |
BCX55-16-Q | (SOT89) | SOT89 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT89_135 | Active | BM | BCX55-16-QF ( 9346 648 71135 ) |
SOT89_115 | Active | BM | BCX55-16-QX ( 9346 648 71115 ) | ||||
BCX55-Q | (SOT89) | SOT89 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT89_135 | Active | BE | BCX55-QF ( 9346 648 70135 ) |
SOT89_115 | Active | BE | BCX55-QX ( 9346 648 70115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BCX55-10-Q | BCX55-10-QX | BCX55-10-Q | |||
BCX55-16-Q | BCX55-16-QF | BCX55-16-Q | |||
BCX55-16-Q | BCX55-16-QX | BCX55-16-Q | |||
BCX55-Q | BCX55-QF | BCX55-Q | |||
BCX55-Q | BCX55-QX | BCX55-Q |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BCX55-Q_SER | 60 V, 1 A NPN medium power transistors | Data sheet | 2022-07-14 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT89 | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Package information | 2022-05-28 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.