BCX56-Q series

80 V, 1 A NPN medium power transistors

NPN medium power transistors in a SOT89 (SC-62) flat lead Surface-Mounted Device (SMD) plastic package

Features and benefits

  • High collector current capability IC and ICM

  • Three current gain selections

  • High power dissipation capability

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Linear voltage regulators

  • MOSFET drivers

  • Low-side switches

  • Battery-driven devices

  • Power management

  • Amplifiers

Parametrics

Type numberPackage versionPackage nameSize (mm)Ptot [max] (W)PolarityVCEO [max] (V)IC [max] (A)hFE [min]hFE [max]fT [typ] (MHz)fT [min] (MHz)Automotive qualified
BCX56-10-QSOT89SOT894.5 x 2.5 x 1.50.5NPN80163160180100Y
BCX56-16-QSOT89SOT894.5 x 2.5 x 1.50.5NPN80163250180100Y
BCX56-QSOT89SOT894.5 x 2.5 x 1.50.5NPN80163250180100Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCX56-10-Q

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_135ActiveBKBCX56-10-QF
( 9346 644 66135 )
SOT89_115ActiveBKBCX56-10-QX
( 9346 644 66115 )
BCX56-16-Q

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_135ActiveBLBCX56-16-QF
( 9346 647 84135 )
SOT89_115ActiveBLBCX56-16-QX
( 9346 647 84115 )
BCX56-Q

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_135ActiveBHBCX56-QF
( 9346 647 87135 )
SOT89_115ActiveBHBCX56-QX
( 9346 647 87115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BCX56-10-QBCX56-10-QFBCX56-10-Q
BCX56-10-QBCX56-10-QXBCX56-10-Q
BCX56-16-QBCX56-16-QFBCX56-16-Q
BCX56-16-QBCX56-16-QXBCX56-16-Q
BCX56-QBCX56-QFBCX56-Q
BCX56-QBCX56-QXBCX56-Q
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BCX56-Q_SER80 V, 1 A NPN medium power transistorsData sheet2023-10-25
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT89plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm bodyPackage information2022-05-28
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.