Features and benefits
- High thermal power dissipation capability
- High energy efficiency due to less heat generation
- Electrically similar to popular MJD series
- Low collector emitter saturation voltage
- Fast switching speeds
- AEC-Q101 qualified
Applications
- Power management
- Load switch
- Linear mode voltage regulator
- Constant current drive backlighting application
- Motor drive
- Relay replacement
Parametrics
Type number | Package version | Package name | Size (mm) | Ptot [max] (W) | Polarity | VCEO [max] (V) | IC [max] (A) | hFE [min] | hFE [max] | fT [typ] (MHz) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
MJD148-Q | SOT428C | DPAK | 6.1 x 6.6 x 2.3 | 15 | NPN | 45 | 4 | 40 | 375 | - | 3 | Y |
MJD2873-Q | SOT428C | DPAK | 6.1 x 6.6 x 2.3 | 15 | NPN | 50 | 2 | 120 | 360 | - | 65 | Y |
MJD31CA | SOT428C | DPAK | 6.1 x 6.6 x 2.3 | 15 | NPN | 100 | 3 | 25 | 50 | - | 3 | Y |
MJD31CH-Q | SOT428C | DPAK | 6.1 x 6.6 x 2.3 | 15 | NPN | 100 | 3 | 120 | - | - | 3 | Y |
MJD32CA | SOT428C | DPAK | 6.1 x 6.6 x 2.3 | 15 | PNP | -100 | -3 | 25 | 50 | - | 3 | Y |
MJD41C-Q | SOT428C | DPAK | 6.1 x 6.6 x 2.3 | 15 | NPN | 100 | 6 | 30 | - | - | 3 | Y |
MJD42C-Q | SOT428C | DPAK | 6.1 x 6.6 x 2.3 | 15 | PNP | -100 | -6 | 30 | - | - | 3 | Y |
MJD44H11A | SOT428C | DPAK | 6.1 x 6.6 x 2.3 | 20 | NPN | 80 | 8 | 60 | - | 160 | - | Y |
MJD45H11A | SOT428C | DPAK | 6.1 x 6.6 x 2.3 | 20 | PNP | -80 | -8 | 60 | - | 80 | - | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
MJD148-Q | DPAK (SOT428C) | SOT428C | SOT428C_118 | Active | MJD148A | MJD148-QJ ( 9346 628 46118 ) | |
MJD2873-Q | DPAK (SOT428C) | SOT428C | SOT428C_118 | Active | MJD2873A | MJD2873-QJ ( 9346 628 45118 ) | |
MJD31CA | DPAK (SOT428C) | SOT428C | SOT428C_118 | Active | MJD31CA | MJD31CAJ ( 9346 605 48118 ) | |
MJD31CH-Q | DPAK (SOT428C) | SOT428C | SOT428C_118 | Active | MJD31CAH | MJD31CH-QJ ( 9346 628 47118 ) | |
MJD32CA | DPAK (SOT428C) | SOT428C | SOT428C_118 | Active | MJD32CA | MJD32CAJ ( 9346 605 49118 ) | |
MJD41C-Q | DPAK (SOT428C) | SOT428C | SOT428C_118 | Active | MJD41CA | MJD41C-QJ ( 9346 628 43118 ) | |
MJD42C-Q | DPAK (SOT428C) | SOT428C | SOT428C_118 | Active | MJD42CA | MJD42C-QJ ( 9346 628 44118 ) | |
MJD44H11A | DPAK (SOT428C) | SOT428C | SOT428C_118 | Active | MJD44H11A | MJD44H11AJ ( 9346 605 51118 ) | |
MJD45H11A | DPAK (SOT428C) | SOT428C | SOT428C_118 | Active | MJD45H11A | MJD45H11AJ ( 9346 605 52118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
MJD148-Q | MJD148-QJ | MJD148-Q | |||
MJD2873-Q | MJD2873-QJ | MJD2873-Q | |||
MJD31CA | MJD31CAJ | MJD31CA | |||
MJD31CH-Q | MJD31CH-QJ | MJD31CH-Q | |||
MJD32CA | MJD32CAJ | MJD32CA | |||
MJD41C-Q | MJD41C-QJ | MJD41C-Q | |||
MJD42C-Q | MJD42C-QJ | MJD42C-Q | |||
MJD44H11A | MJD44H11AJ | MJD44H11A | |||
MJD45H11A | MJD45H11AJ | MJD45H11A |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
Nexperia_document_brochure_DPAK_LFPAK_BJT_2021 | Bipolar power transistors in DPAK and LFPAK - ensure the best fit for your power circuitry | Brochure | 2021-06-24 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT428C | Plastic single-ended surface-mounted package (DPAK); 3 leads (one lead cropped) | Package information | 2022-05-28 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.