BC54PA-Q series

45 V, 1 A NPN medium power transistors

NPN medium power transistor in an ultra thin SOT1061 leadless small Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • High collector current capability IC and ICM

  • Three current gain selections

  • High power dissipation capability

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Linear voltage regulators

  • MOSFET drivers

  • Low-side switches

  • Battery-driven devices

  • Power management

  • Amplifiers

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityConfigurationPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]fr [min] (MHz)
BC54-10PA-QSOT1061DFN2020-32 x 2 x 0.65NPN142045100063160100
BC54-16PA-QSOT1061DFN2020-32 x 2 x 0.65NPN142045100063250100
BC54PA-QSOT1061DFN2020-32 x 2 x 0.65NPN142045100063250100

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC54-10PA-Q
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_115ActiveBFBC54-10PA-QX
( 9346 651 10115 )
BC54-16PA-Q
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_115ActiveBGBC54-16PA-QX
( 9346 651 11115 )
BC54PA-Q
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_115ActiveATBC54PA-QX
( 9346 648 93115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC54-10PA-QBC54-10PA-QXBC54-10PA-Q
BC54-16PA-QBC54-16PA-QXBC54-16PA-Q
BC54PA-QBC54PA-QXBC54PA-Q
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
BC54PA-Q_SER45 V, 1 A NPN medium power transistorsData sheet2023-01-06
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT1061plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm bodyPackage information2022-05-27

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.