BC816H-Q Series

80 V, 500 mA NPN general-purpose transistors

NPN general-purpose transistors in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

Table 1. Product overview

Type number

Package

NPN complement:

Nexperia

JEDEC

BC816-16H-Q

SOT23

TO-236AB

BC806-16H-Q

BC816-25H-Q

SOT23

TO-236AB

BC806-25H-Q

Features and benefits

  • High current

  • High voltage

  • Two current gain selections

  • High-temperature applications up to 175 °C

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General-purpose switching and amplification

  • 48 V automotive board net

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityConfigurationPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]fr [min] (MHz)
BC816-16H-QSOT23SOT232.9 x 1.3 x 1NPN130080500100250100
BC816-25H-QSOT23SOT232.9 x 1.3 x 1NPN130080500160400100

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC816-16H-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveQQ%BC816-16H-QR
( 9346 669 80215 )
BC816-25H-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveQR%BC816-25H-QR
( 9346 669 81215 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC816-16H-QBC816-16H-QRBC816-16H-Q
BC816-25H-QBC816-25H-QRBC816-25H-Q
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
BC816H-Q_SER80 V, 500 mA NPN general-purpose transistorsData sheet2023-11-14
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.