Features and benefits
-
High current
-
High voltage
-
Two current gain selections
-
High-temperature applications up to 175 °C
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
General-purpose switching and amplification
-
48 V automotive board net
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Configuration | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | fr [min] (MHz) |
---|---|---|---|---|---|---|---|---|---|---|---|
BC816-16H-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 1 | 300 | 80 | 500 | 100 | 250 | 100 |
BC816-25H-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 1 | 300 | 80 | 500 | 160 | 400 | 100 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC816-16H-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | QQ% | BC816-16H-QR ( 9346 669 80215 ) | |
BC816-25H-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | QR% | BC816-25H-QR ( 9346 669 81215 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC816-16H-Q | BC816-16H-QR | BC816-16H-Q | ![]() | ||
BC816-25H-Q | BC816-25H-QR | BC816-25H-Q | ![]() |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
BC816H-Q_SER | 80 V, 500 mA NPN general-purpose transistors | Data sheet | 2023-11-14 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.