BC817-Q series

45 V, 500 mA NPN general-purpose transistors

NPN general-purpose transistor in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

Table 1. Product overview

Type number

Package

PNP complement

Nexperia

JEDEC

JEITA

BC817-Q

SOT23

TO-236AB

-

BC807-Q

BC817-16-Q

BC807-16-Q

BC817-25-Q

BC807-25-Q

BC817-40-Q

BC807-40-Q

Features and benefits

  • High current

  • Three current gain selections

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General-purpose switching and amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityConfigurationPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]
BC817-16-QSOT23SOT232.9 x 1.3 x 1NPN125045500100250
BC817-25-QSOT23SOT232.9 x 1.3 x 1NPN125045500160400
BC817-40-QSOT23SOT232.9 x 1.3 x 1NPN125045500250600
BC817-QSOT23SOT232.9 x 1.3 x 1NPN125045500100600

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC817-16-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active6A%BC817-16-QVL
( 9346 636 64235 )
SOT23_215Active6A%BC817-16-QR
( 9346 636 64215 )
BC817-25-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active6B%BC817-25-QVL
( 9346 636 34235 )
SOT23_215Active6B%BC817-25-QR
( 9346 636 34215 )
BC817-40-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active6C%BC817-40-QVL
( 9346 636 19235 )
SOT23_215Active6C%BC817-40-QR
( 9346 636 19215 )
BC817-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active6D%BC817-QVL
( 9346 636 63235 )
SOT23_215Active6D%BC817-QR
( 9346 636 63215 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC817-16-QBC817-16-QVLBC817-16-Q
BC817-16-QBC817-16-QRBC817-16-Q
BC817-25-QBC817-25-QVLBC817-25-Q
BC817-25-QBC817-25-QRBC817-25-Q
BC817-40-QBC817-40-QVLBC817-40-Q
BC817-40-QBC817-40-QRBC817-40-Q
BC817-QBC817-QVLBC817-Q
BC817-QBC817-QRBC817-Q
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
BC817-Q_SER45 V, 500 mA NPN general-purpose transistorsData sheet2021-06-08
BC817-Q_Nexperia_Product_ReliabilityBC817-Q Nexperia Product ReliabilityQuality document2024-04-22
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.