Features and benefits
-
High current
-
Three current gain selections
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
General-purpose switching and amplification
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Configuration | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] |
---|---|---|---|---|---|---|---|---|---|---|
BC817-16-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 1 | 250 | 45 | 500 | 100 | 250 |
BC817-25-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 1 | 250 | 45 | 500 | 160 | 400 |
BC817-40-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 1 | 250 | 45 | 500 | 250 | 600 |
BC817-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 1 | 250 | 45 | 500 | 100 | 600 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC817-16-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 6A% | BC817-16-QVL ( 9346 636 64235 ) | |
SOT23_215 | Active | 6A% | BC817-16-QR ( 9346 636 64215 ) | ||||
BC817-25-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 6B% | BC817-25-QVL ( 9346 636 34235 ) | |
SOT23_215 | Active | 6B% | BC817-25-QR ( 9346 636 34215 ) | ||||
BC817-40-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 6C% | BC817-40-QVL ( 9346 636 19235 ) | |
SOT23_215 | Active | 6C% | BC817-40-QR ( 9346 636 19215 ) | ||||
BC817-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 6D% | BC817-QVL ( 9346 636 63235 ) | |
SOT23_215 | Active | 6D% | BC817-QR ( 9346 636 63215 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC817-16-Q | BC817-16-QVL | BC817-16-Q | |||
BC817-16-Q | BC817-16-QR | BC817-16-Q | |||
BC817-25-Q | BC817-25-QVL | BC817-25-Q | |||
BC817-25-Q | BC817-25-QR | BC817-25-Q | |||
BC817-40-Q | BC817-40-QVL | BC817-40-Q | |||
BC817-40-Q | BC817-40-QR | BC817-40-Q | |||
BC817-Q | BC817-QVL | BC817-Q | |||
BC817-Q | BC817-QR | BC817-Q |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
BC817-Q_SER | 45 V, 500 mA NPN general-purpose transistors | Data sheet | 2021-06-08 |
BC817-Q_Nexperia_Product_Reliability | BC817-Q Nexperia Product Reliability | Quality document | 2024-04-22 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.