BC817KH-Q Series

45 V, 500 mA NPN general-purpose transistors

NPN general-purpose transistors in a small SOT23 Surface-Mounted Device (SMD) plastic package.

Table 1. Product overview

Type number

Package

PNP complement:

Nexperia

JEDEC

BC817K-16H-Q

SOT23

TO-236AB

BC807-16H-Q

BC817K-25H-Q

BC807-25H-Q

BC817K-40H-Q

BC807-40H-Q

Features and benefits

  • Three current gain selections

  • High power dissipation capability

  • High-temperature applications up to 175 °C

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General-purpose switching and amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityConfigurationPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]fr [min] (MHz)
BC817K-16H-QSOT23SOT232.9 x 1.3 x 1NPN142545500100250100
BC817K-25H-QSOT23SOT232.9 x 1.3 x 1NPN142545500160400100
BC817K-40H-QSOT23SOT232.9 x 1.3 x 1NPN142545500250600100

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC817K-16H-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%HDBC817K-16H-QR
( 9346 669 82215 )
BC817K-25H-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%HEBC817K-25H-QR
( 9346 669 83215 )
BC817K-40H-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%HFBC817K-40H-QR
( 9346 669 84215 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC817K-16H-QBC817K-16H-QRBC817K-16H-Q
BC817K-25H-QBC817K-25H-QRBC817K-25H-Q
BC817K-40H-QBC817K-40H-QRBC817K-40H-Q
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
BC817KH-Q_SER45 V, 500 mA NPN general-purpose transistorsData sheet2023-10-18
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.