BC817W-Q series

45 V, 500 mA NPN general-purpose transistors

NPN general-purpose transistor in a very small SOT323 (SC70) Surface-Mounted Device (SMD) plastic package.

Table 1. Product overview

Type number

Package

PNP complement

Nexperia

JEDEC

JEITA

BC817W-Q

SOT323

-

SC-70

BC807W-Q

BC817-16W-Q

BC807-16W-Q

BC817-25W-Q

BC807-25W-Q

BC817-40W-Q

BC807-40W-Q

Features and benefits

  • High current

  • Three current gain selections

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General-purpose switching and amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityConfigurationPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]fr [min] (MHz)
BC817-16W-QSOT323SC-702 x 1.25 x 0.95NPN120045500100250100
BC817-25W-QSOT323SC-702 x 1.25 x 0.95NPN120045500160400100
BC817-40W-QSOT323SC-702 x 1.25 x 0.95NPN120045500250600100
BC817W-QSOT323SC-702 x 1.25 x 0.95NPN120045500100600-

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC817-16W-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active6A%BC817-16W-QF
( 9346 636 66135 )
SOT323_115Active6A%BC817-16W-QX
( 9346 636 66115 )
BC817-25W-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active6B%BC817-25W-QF
( 9346 636 65135 )
SOT323_115Active6B%BC817-25W-QX
( 9346 636 65115 )
BC817-40W-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active6C%BC817-40W-QF
( 9346 636 22135 )
SOT323_115Active6C%BC817-40W-QX
( 9346 636 22115 )
BC817W-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active6D%BC817W-QF
( 9346 636 67135 )
SOT323_115Active6D%BC817W-QX
( 9346 636 67115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC817-16W-QBC817-16W-QFBC817-16W-Q
BC817-16W-QBC817-16W-QXBC817-16W-Q
BC817-25W-QBC817-25W-QFBC817-25W-Q
BC817-25W-QBC817-25W-QXBC817-25W-Q
BC817-40W-QBC817-40W-QFBC817-40W-Q
BC817-40W-QBC817-40W-QXBC817-40W-Q
BC817W-QBC817W-QFBC817W-Q
BC817W-QBC817W-QXBC817W-Q
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BC817W-Q_SER45 V, 500 mA NPN general-purpose transistorsData sheet2024-03-15
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.