Features and benefits
-
High current
-
Three current gain selections
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
General-purpose switching and amplification
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Configuration | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | fr [min] (MHz) |
---|---|---|---|---|---|---|---|---|---|---|---|
BC817-16W-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 1 | 200 | 45 | 500 | 100 | 250 | 100 |
BC817-25W-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 1 | 200 | 45 | 500 | 160 | 400 | 100 |
BC817-40W-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 1 | 200 | 45 | 500 | 250 | 600 | 100 |
BC817W-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 1 | 200 | 45 | 500 | 100 | 600 | - |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC817-16W-Q | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 6A% | BC817-16W-QF ( 9346 636 66135 ) |
SOT323_115 | Active | 6A% | BC817-16W-QX ( 9346 636 66115 ) | ||||
BC817-25W-Q | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 6B% | BC817-25W-QF ( 9346 636 65135 ) |
SOT323_115 | Active | 6B% | BC817-25W-QX ( 9346 636 65115 ) | ||||
BC817-40W-Q | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 6C% | BC817-40W-QF ( 9346 636 22135 ) |
SOT323_115 | Active | 6C% | BC817-40W-QX ( 9346 636 22115 ) | ||||
BC817W-Q | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 6D% | BC817W-QF ( 9346 636 67135 ) |
SOT323_115 | Active | 6D% | BC817W-QX ( 9346 636 67115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC817-16W-Q | BC817-16W-QF | BC817-16W-Q | ![]() | ||
BC817-16W-Q | BC817-16W-QX | BC817-16W-Q | ![]() | ||
BC817-25W-Q | BC817-25W-QF | BC817-25W-Q | ![]() | ||
BC817-25W-Q | BC817-25W-QX | BC817-25W-Q | ![]() | ||
BC817-40W-Q | BC817-40W-QF | BC817-40W-Q | ![]() | ||
BC817-40W-Q | BC817-40W-QX | BC817-40W-Q | ![]() | ||
BC817W-Q | BC817W-QF | BC817W-Q | ![]() | ||
BC817W-Q | BC817W-QX | BC817W-Q | ![]() |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BC817W-Q_SER | 45 V, 500 mA NPN general-purpose transistors | Data sheet | 2024-03-15 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.