BC846X-Q Series

65 V, 100 mA NPN general-purpose transistors

NPN general-purpose transistors in a small SOT23 (TO236AB) Surface-Mounted Device (SMD) plastic package.

Table 1. Product overview

Type number

Package

PNP complement

Nexperia

JEDEC

BC846-Q

SOT23

TO-236AB

BC856-Q

BC846A-Q

BC856A-Q

BC846B-Q

BC856B-Q

Features and benefits

  • General-purpose transistors

  • SMD plastic packages

  • Two different gain selections

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General-purpose switching and amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityConfigurationPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]fr [min] (MHz)
BC846A-QSOT23SOT232.9 x 1.3 x 1NPN125065100--100
BC846B-QSOT23SOT232.9 x 1.3 x 1NPN125065100200450100
BC846-QSOT23SOT232.9 x 1.3 x 1NPN125065100110450100

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC846A-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active1A%BC846A-QVL
( 9346 636 92235 )
SOT23_215Active1A%BC846A-QR
( 9346 636 92215 )
BC846B-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active1B%BC846B-QVL
( 9346 636 28235 )
SOT23_215Active1B%BC846B-QR
( 9346 636 28215 )
BC846-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active1D%BC846-QR
( 9346 636 71215 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC846A-QBC846A-QVLBC846A-Q
BC846A-QBC846A-QRBC846A-Q
BC846B-QBC846B-QVLBC846B-Q
BC846B-QBC846B-QRBC846B-Q
BC846-QBC846-QRBC846-Q
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
BC846X-Q_SER65 V, 100 mA NPN general-purpose transistorsData sheet2022-05-20
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.