Features and benefits
-
General-purpose transistors
-
SMD plastic packages
-
Two different gain selections
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
General-purpose switching and amplification
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC846A-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 1A% | BC846A-QVL ( 9346 636 92235 ) | |
SOT23_215 | Active | 1A% | BC846A-QR ( 9346 636 92215 ) | ||||
BC846B-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 1B% | BC846B-QVL ( 9346 636 28235 ) | |
SOT23_215 | Active | 1B% | BC846B-QR ( 9346 636 28215 ) | ||||
BC846-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | 1D% | BC846-QR ( 9346 636 71215 ) |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
BC846X-Q_SER | 65 V, 100 mA NPN general-purpose transistors | Data sheet | 2022-05-20 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.