Features and benefits
-
General-purpose transistors
-
SMD plastic package
-
Two different gain selections
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
General-purpose switching and amplification
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Configuration | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | fr [min] (MHz) |
---|---|---|---|---|---|---|---|---|---|---|---|
BC846AW-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 1 | 200 | 65 | 100 | 110 | 220 | 100 |
BC846BW-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 1 | 200 | 65 | 100 | 200 | 450 | 100 |
BC846W-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | NPN | 1 | 200 | 65 | 100 | 110 | 450 | 100 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC846AW-Q | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 1A% | BC846AW-QF ( 9346 636 93135 ) |
SOT323_115 | Active | 1A% | BC846AW-QX ( 9346 636 93115 ) | ||||
BC846BW-Q | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | 1B% | BC846BW-QX ( 9346 636 90115 ) |
SOT323_135 | Active | 1B% | BC846BW-QF ( 9346 636 90135 ) | ||||
BC846W-Q | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 1D% | BC846W-QF ( 9346 636 70135 ) |
SOT323_115 | Active | 1D% | BC846W-QX ( 9346 636 70115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC846AW-Q | BC846AW-QF | BC846AW-Q | ![]() | ||
BC846AW-Q | BC846AW-QX | BC846AW-Q | ![]() | ||
BC846BW-Q | BC846BW-QX | BC846BW-Q | ![]() | ||
BC846BW-Q | BC846BW-QF | BC846BW-Q | ![]() | ||
BC846W-Q | BC846W-QF | BC846W-Q | ![]() | ||
BC846W-Q | BC846W-QX | BC846W-Q | ![]() |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BC846XW-Q_SER | 65 V, 100 mA NPN general-purpose transistors | Data sheet | 2023-03-29 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.