BC847x-Q series

45 V, 100 mA NPN general-purpose transistors

NPN general-purpose transistors in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

Table 1. Product overview

Type number 1

Package

PNP complement

Nexperia

JEDEC

BC847-Q

SOT23

TO-236AB

BC857-Q

BC847A-Q

BC857A-Q

BC847B-Q

BC857B-Q

BC847C-Q

BC857C-Q

Features and benefits

  • General-purpose transistors

  • SMD plastic packages

  • Three different gain selections

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General-purpose switching and amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityConfigurationPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]fr [min] (MHz)
BC847A-QSOT23SOT232.9 x 1.3 x 1NPN125045100--100
BC847B-QSOT23SOT232.9 x 1.3 x 1NPN125045100--100
BC847C-QSOT23SOT232.9 x 1.3 x 1NPN125045100--100
BC847-QSOT23SOT232.9 x 1.3 x 1NPN125045100110800100

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC847A-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active1E%BC847A-QVL
( 9346 636 78235 )
SOT23_215Active1E%BC847A-QR
( 9346 636 78215 )
BC847B-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active1F%BC847B-QVL
( 9346 636 72235 )
SOT23_215Active1F%BC847B-QR
( 9346 636 72215 )
BC847C-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active1G%BC847C-QVL
( 9346 636 33235 )
SOT23_215Active1G%BC847C-QR
( 9346 636 33215 )
BC847-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active1H%BC847-QVL
( 9346 636 77235 )
SOT23_215Active1H%BC847-QR
( 9346 636 77215 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC847A-QBC847A-QVLBC847A-Q
BC847A-QBC847A-QRBC847A-Q
BC847B-QBC847B-QVLBC847B-Q
BC847B-QBC847B-QRBC847B-Q
BC847C-QBC847C-QVLBC847C-Q
BC847C-QBC847C-QRBC847C-Q
BC847-QBC847-QVLBC847-Q
BC847-QBC847-QRBC847-Q
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
BC847X-Q_SER45 V, 100 mA NPN general-purpose transistorsData sheet2021-06-24
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.