Features and benefits
-
General-purpose transistors
-
SMD plastic packages
-
Three different gain selections
- Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
General-purpose switching and amplification
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Configuration | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | fr [min] (MHz) |
---|---|---|---|---|---|---|---|---|---|---|---|
BC847A-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 1 | 250 | 45 | 100 | - | - | 100 |
BC847B-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 1 | 250 | 45 | 100 | - | - | 100 |
BC847C-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 1 | 250 | 45 | 100 | - | - | 100 |
BC847-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 1 | 250 | 45 | 100 | 110 | 800 | 100 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC847A-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 1E% | BC847A-QVL ( 9346 636 78235 ) | |
SOT23_215 | Active | 1E% | BC847A-QR ( 9346 636 78215 ) | ||||
BC847B-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 1F% | BC847B-QVL ( 9346 636 72235 ) | |
SOT23_215 | Active | 1F% | BC847B-QR ( 9346 636 72215 ) | ||||
BC847C-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 1G% | BC847C-QVL ( 9346 636 33235 ) | |
SOT23_215 | Active | 1G% | BC847C-QR ( 9346 636 33215 ) | ||||
BC847-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 1H% | BC847-QVL ( 9346 636 77235 ) | |
SOT23_215 | Active | 1H% | BC847-QR ( 9346 636 77215 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC847A-Q | BC847A-QVL | BC847A-Q | |||
BC847A-Q | BC847A-QR | BC847A-Q | |||
BC847B-Q | BC847B-QVL | BC847B-Q | |||
BC847B-Q | BC847B-QR | BC847B-Q | |||
BC847C-Q | BC847C-QVL | BC847C-Q | |||
BC847C-Q | BC847C-QR | BC847C-Q | |||
BC847-Q | BC847-QVL | BC847-Q | |||
BC847-Q | BC847-QR | BC847-Q |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
BC847X-Q_SER | 45 V, 100 mA NPN general-purpose transistors | Data sheet | 2021-06-24 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.