BC847xW-Q series

45 V, 100 mA NPN general-purpose transistors

NPN general-purpose transistors in a very small SOT323 (SC-70) Surface-Mounted Device (SMD) plastic package.

Table 1. Product overview

Type number 1

Package

PNP complement

Nexperia

JEITA

BC847W-Q

SOT323

SC-70

BC857W-Q

BC847AW-Q

BC857AW-Q

BC847BW-Q

BC857BW-Q

BC847CW-Q

BC857CW-Q

Features and benefits

  • General-purpose transistors

  • SMD plastic packages

  • Three different gain selections

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General-purpose switching and amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityConfigurationPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]fr [min] (MHz)
BC847AW-QSOT323SC-702 x 1.25 x 0.95NPN120045100110220100
BC847BW-QSOT323SC-702 x 1.25 x 0.95NPN120045100200450100
BC847CW-QSOT323SC-702 x 1.25 x 0.95NPN120045100420800100
BC847W-QSOT323SC-702 x 1.25 x 0.95NPN120045100110800100

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC847AW-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active1E%BC847AW-QF
( 9346 636 76135 )
SOT323_115Active1E%BC847AW-QX
( 9346 636 76115 )
BC847BW-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active1F%BC847BW-QF
( 9346 636 73135 )
SOT323_115Active1F%BC847BW-QX
( 9346 636 73115 )
BC847CW-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active1G%BC847CW-QF
( 9346 636 74135 )
SOT323_115Active1G%BC847CW-QX
( 9346 636 74115 )
BC847W-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active1H%BC847W-QF
( 9346 636 75135 )
SOT323_115Active1H%BC847W-QX
( 9346 636 75115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC847AW-QBC847AW-QFBC847AW-Q
BC847AW-QBC847AW-QXBC847AW-Q
BC847BW-QBC847BW-QFBC847BW-Q
BC847BW-QBC847BW-QXBC847BW-Q
BC847CW-QBC847CW-QFBC847CW-Q
BC847CW-QBC847CW-QXBC847CW-Q
BC847W-QBC847W-QFBC847W-Q
BC847W-QBC847W-QXBC847W-Q
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BC847XW-Q_SER45 V, 100 mA NPN general-purpose transistorsData sheet2021-06-24
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.