Features and benefits
-
High collector current capability IC and ICM
-
Three current gain selections
-
High power dissipation capability
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
Linear voltage regulators
-
MOSFET drivers
-
Low-side switches
-
Battery-driven devices
-
Power management
-
Amplifiers
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Configuration | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | fr [min] (MHz) |
---|---|---|---|---|---|---|---|---|---|---|---|
BCP54-10-Q | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | NPN | 1 | 650 | 45 | 1000 | 63 | 160 | 100 |
BCP54-16-Q | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | NPN | 1 | 650 | 45 | 1000 | 63 | 250 | 100 |
BCP54-Q | SOT223 | SC-73 | 6.5 x 3.5 x 1.65 | NPN | 1 | 650 | 45 | 1000 | 63 | 250 | 100 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BCP54-10-Q | ![]() SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_135 | Active | BCP54 /10 | BCP54-10-QF ( 9346 651 09135 ) |
BCP54-16-Q | ![]() SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_135 | Active | BCP54 /16 | BCP54-16-QF ( 9346 647 81135 ) |
SOT223_115 | Active | BCP54 /16 | BCP54-16-QX ( 9346 647 81115 ) | ||||
BCP54-Q | ![]() SC-73 (SOT223) | SOT223 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT223_135 | Active | BCP54 | BCP54-QF ( 9346 647 83135 ) |
SOT223_115 | Active | BCP54 | BCP54-QX ( 9346 647 83115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BCP54-10-Q | BCP54-10-QF | BCP54-10-Q | ![]() | ||
BCP54-16-Q | BCP54-16-QF | BCP54-16-Q | ![]() | ||
BCP54-16-Q | BCP54-16-QX | BCP54-16-Q | ![]() | ||
BCP54-Q | BCP54-QF | BCP54-Q | ![]() | ||
BCP54-Q | BCP54-QX | BCP54-Q | ![]() |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BCP54-Q_SER | 45 V, 1 A NPN medium power transistors | Data sheet | 2023-01-06 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT223 | plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body | Package information | 2022-05-30 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.