BCX54-Q series

45 V, 1 A NPN medium power transistors

NPN medium power transistors in a SOT89 (SC-62) flat lead Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • High collector current capability IC and ICM

  • Three current gain selections

  • High power dissipation capability

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Linear voltage regulators

  • MOSFET drivers

  • Low-side switches

  • Battery-driven devices

  • Power management

  • Amplifiers

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityConfigurationPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]fr [min] (MHz)
BCX54-10-QSOT89SOT894.5 x 2.5 x 1.5NPN150045100063160100
BCX54-16-QSOT89SOT894.5 x 2.5 x 1.5NPN150045100063250100
BCX54-QSOT89SOT894.5 x 2.5 x 1.5NPN150045100063250100

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCX54-10-Q

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115ActiveBCBCX54-10-QX
( 9346 648 69115 )
BCX54-16-Q

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_135ActiveBDBCX54-16-QF
( 9346 647 86135 )
SOT89_115ActiveBDBCX54-16-QX
( 9346 647 86115 )
BCX54-Q

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115ActiveBABCX54-QX
( 9346 647 88115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BCX54-10-QBCX54-10-QXBCX54-10-Q
BCX54-16-QBCX54-16-QFBCX54-16-Q
BCX54-16-QBCX54-16-QXBCX54-16-Q
BCX54-QBCX54-QXBCX54-Q
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BCX54-Q_SER45 V, 1 A NPN medium power transistorsData sheet2023-01-06
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT89plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm bodyPackage information2022-05-28
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.