BC807-Q series

45 V, 500 mA PNP general-purpose transistors

PNP general-purpose transistor in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

Table 1. Product overview

Type number

Package

NPN complement

Nexperia

JEDEC

JEITA

BC807-Q

SOT23

TO-236AB

-

BC817-Q

BC807-16-Q

BC817-16-Q

BC807-25-Q

BC817-25-Q

BC807-40-Q

BC817-40-Q

Features and benefits

  • High current

  • Three current gain selections

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General-purpose switching and amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityConfigurationPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]fr [min] (MHz)
BC807-16-QSOT23SOT232.9 x 1.3 x 1PNP1250-45-50010025080
BC807-25-QSOT23SOT232.9 x 1.3 x 1PNP1250-45-50016040080
BC807-40-QSOT23SOT232.9 x 1.3 x 1PNP1250-45-50025060080
BC807-QSOT23SOT232.9 x 1.3 x 1PNP1250-45-50010060080

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC807-16-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active5A%BC807-16-QVL
( 9346 636 56235 )
SOT23_215Active5A%BC807-16-QR
( 9346 636 56215 )
BC807-25-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active5B%BC807-25-QVL
( 9346 636 55235 )
SOT23_215Active5B%BC807-25-QR
( 9346 636 55215 )
BC807-40-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_235Active5C%BC807-40-QVL
( 9346 636 27235 )
SOT23_215Active5C%BC807-40-QR
( 9346 636 27215 )
BC807-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active5D%BC807-QR
( 9346 636 57215 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC807-16-QBC807-16-QVLBC807-16-Q
BC807-16-QBC807-16-QRBC807-16-Q
BC807-25-QBC807-25-QVLBC807-25-Q
BC807-25-QBC807-25-QRBC807-25-Q
BC807-40-QBC807-40-QVLBC807-40-Q
BC807-40-QBC807-40-QRBC807-40-Q
BC807-QBC807-QRBC807-Q
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
BC807-Q_SER45 V, 500 mA PNP general-purpose transistorsData sheet2021-06-08
BC807-Q_Nexperia_Product_ReliabilityBC807-Q Nexperia Product ReliabilityQuality document2024-04-22
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.