Features and benefits
-
High current
-
Three current gain selections
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
General-purpose switching and amplification
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Configuration | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | fr [min] (MHz) |
---|---|---|---|---|---|---|---|---|---|---|---|
BC807-16-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 1 | 250 | -45 | -500 | 100 | 250 | 80 |
BC807-25-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 1 | 250 | -45 | -500 | 160 | 400 | 80 |
BC807-40-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 1 | 250 | -45 | -500 | 250 | 600 | 80 |
BC807-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 1 | 250 | -45 | -500 | 100 | 600 | 80 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC807-16-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 5A% | BC807-16-QVL ( 9346 636 56235 ) | |
SOT23_215 | Active | 5A% | BC807-16-QR ( 9346 636 56215 ) | ||||
BC807-25-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 5B% | BC807-25-QVL ( 9346 636 55235 ) | |
SOT23_215 | Active | 5B% | BC807-25-QR ( 9346 636 55215 ) | ||||
BC807-40-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 5C% | BC807-40-QVL ( 9346 636 27235 ) | |
SOT23_215 | Active | 5C% | BC807-40-QR ( 9346 636 27215 ) | ||||
BC807-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | 5D% | BC807-QR ( 9346 636 57215 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC807-16-Q | BC807-16-QVL | BC807-16-Q | |||
BC807-16-Q | BC807-16-QR | BC807-16-Q | |||
BC807-25-Q | BC807-25-QVL | BC807-25-Q | |||
BC807-25-Q | BC807-25-QR | BC807-25-Q | |||
BC807-40-Q | BC807-40-QVL | BC807-40-Q | |||
BC807-40-Q | BC807-40-QR | BC807-40-Q | |||
BC807-Q | BC807-QR | BC807-Q |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
BC807-Q_SER | 45 V, 500 mA PNP general-purpose transistors | Data sheet | 2021-06-08 |
BC807-Q_Nexperia_Product_Reliability | BC807-Q Nexperia Product Reliability | Quality document | 2024-04-22 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.