BC856W-Q; BC857W-Q; BC858W-Q

65 V, 100 mA PNP general-purpose transistors

PNP general-purpose transistors in a very small SOT323 (SC-70), Surface-Mounted Device (SMD) plastic package.

Table 1. Product overview

Type number

Package

NPN complement

Nexperia

JEDEC

BC856W-Q

SOT323

SC-70

BC846W-Q

BC856AW-Q

BC846AW-Q

BC856BW-Q

BC846BW-Q

BC857W-Q

BC847W-Q

BC857AW-Q

BC847AW-Q

BC857BW-Q

BC847BW-Q

BC857CW-Q

BC847CW-Q

BC858W-Q

BC848W-Q

Features and benefits

  • Low current (max. 100 mA)

  • Low voltage (max. 65 V)

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General-purpose switching and amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityConfigurationPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]fr [min] (MHz)
BC856AW-QSOT323SC-702 x 1.25 x 0.95PNP1200--100125250100
BC856BW-QSOT323SC-702 x 1.25 x 0.95PNP1200-65-100220475100
BC856W-QSOT323SC-702 x 1.25 x 0.95PNP1200-65-100125475100
BC857AW-QSOT323SC-702 x 1.25 x 0.95PNP1200--100125250100
BC857BW-QSOT323SC-702 x 1.25 x 0.95PNP1200--100220475100
BC857CW-QSOT323SC-702 x 1.25 x 0.95PNP1200--100420800100
BC857W-QSOT323SC-702 x 1.25 x 0.95PNP1200-45-100125800100
BC858W-QSOT323SC-702 x 1.25 x 0.95PNP1200-45-100125800100

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC856AW-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active3A%BC856AW-QF
( 9346 648 26135 )
SOT323_115Active3A%BC856AW-QX
( 9346 648 26115 )
BC856BW-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active3B%BC856BW-QF
( 9346 645 01135 )
SOT323_115Active3B%BC856BW-QX
( 9346 645 01115 )
BC856W-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active3D%BC856W-QF
( 9346 648 25135 )
SOT323_115Active3D%BC856W-QX
( 9346 648 25115 )
BC857AW-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active3E%BC857AW-QF
( 9346 648 28135 )
SOT323_115Active3E%BC857AW-QX
( 9346 648 28115 )
BC857BW-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active3F%BC857BW-QF
( 9346 636 68135 )
SOT323_115Active3F%BC857BW-QX
( 9346 636 68115 )
BC857CW-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active3G%BC857CW-QF
( 9346 648 29135 )
SOT323_115Active3G%BC857CW-QX
( 9346 648 29115 )
BC857W-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active3H%BC857W-QF
( 9346 648 27135 )
SOT323_115Active3H%BC857W-QX
( 9346 648 27115 )
BC858W-Q
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active3M%BC858W-QF
( 9346 648 34135 )
SOT323_115Active3M%BC858W-QX
( 9346 648 34115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC856AW-QBC856AW-QFBC856AW-Q
BC856AW-QBC856AW-QXBC856AW-Q
BC856BW-QBC856BW-QFBC856BW-Q
BC856BW-QBC856BW-QXBC856BW-Q
BC856W-QBC856W-QFBC856W-Q
BC856W-QBC856W-QXBC856W-Q
BC857AW-QBC857AW-QFBC857AW-Q
BC857AW-QBC857AW-QXBC857AW-Q
BC857BW-QBC857BW-QFBC857BW-Q
BC857BW-QBC857BW-QXBC857BW-Q
BC857CW-QBC857CW-QFBC857CW-Q
BC857CW-QBC857CW-QXBC857CW-Q
BC857W-QBC857W-QFBC857W-Q
BC857W-QBC857W-QXBC857W-Q
BC858W-QBC858W-QFBC858W-Q
BC858W-QBC858W-QXBC858W-Q
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BC856W-Q_BC857W-Q_BC858W-Q65 V, 100 mA PNP general-purpose transistorsData sheet2023-07-10
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.