Features and benefits
-
High power dissipation capability
-
Suitable for Automatic Optical Inspection (AOI) of solder joint
-
Smaller footprint compared to conventional leaded SMD packages
-
Low package height of 0.5 mm
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
General-purpose switching and amplification
-
Space restricted applications
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Configuration | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | fr [min] (MHz) |
---|---|---|---|---|---|---|---|---|---|---|---|
BC857AQC-Q | SOT8009 | DFN1412D-3 | 1.4 x 1.2 x 0.48 | PNP | 1 | 360 | -45 | -100 | 125 | 250 | 100 |
BC857BQC-Q | SOT8009 | DFN1412D-3 | 1.4 x 1.2 x 0.48 | PNP | 1 | 360 | -45 | -100 | 220 | 475 | 100 |
BC857CQC-Q | SOT8009 | DFN1412D-3 | 1.4 x 1.2 x 0.48 | PNP | 1 | 360 | -45 | -100 | 420 | 800 | 100 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC857AQC-Q | ![]() DFN1412D-3 (SOT8009) | SOT8009 | REFLOW_BG-BD-1 | SOT8009_147 | Active | 9F | BC857AQC-QZ ( 9346 642 71147 ) |
BC857BQC-Q | ![]() DFN1412D-3 (SOT8009) | SOT8009 | REFLOW_BG-BD-1 | SOT8009_147 | Active | 9G | BC857BQC-QZ ( 9346 642 73147 ) |
BC857CQC-Q | ![]() DFN1412D-3 (SOT8009) | SOT8009 | REFLOW_BG-BD-1 | SOT8009_147 | Active | 9H | BC857CQC-QZ ( 9346 642 74147 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC857AQC-Q | BC857AQC-QZ | BC857AQC-Q | ![]() | ||
BC857BQC-Q | BC857BQC-QZ | BC857BQC-Q | ![]() | ||
BC857CQC-Q | BC857CQC-QZ | BC857CQC-Q | ![]() |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
BC857XQC-Q_SER | 45 V, 100 mA PNP general-purpose transistor | Data sheet | 2021-10-27 |
SOT8009 | plastic, leadless ultra small outline package with side-wettable flanks (SWF);3 terminals; 0.8 mm pitch; 1.4 mm x 1.2 mm x 0.48 mm body | Package information | 2020-12-14 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.