PDTA143X_TO_124XQB-Q series

50 V, 100 mA PNP resistor-equipped transistors

100 mA PNP Resistor-Equipped Transistor (RET) family in an ultra small DFN1110D-3 (SOT8015) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.

Table 1. Product overview

Type number

R1

R2

Package

NPN complement:

kΩ

kΩ

Nexperia

JEDEC

PDTA143XQB-Q

4.7

10

SOT8015

MO-340BA

PDTC143XQB-Q

PDTA123JQB-Q

2.2

47

PDTC123JQB-Q

PDTA143ZQB-Q

4.7

47

PDTC143ZQB-Q

PDTA114YQB-Q

10

47

PDTC114YQB-Q

PDTA124XQB-Q

22

47

PDTC124XQB-Q

Features and benefits

  • 100 mA output current capability

  • Built-in resistors

  • Simplifies circuit design

  • Reduces component count

  • Reduces pick and place costs

  • Low package height of 0.5 mm

  • Suitable for Automatic Optical Inspection (AOI) of solder joint

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Digital applications

  • Cost saving alternative for BC857-Q series in digital applications

  • Controlling IC inputs

  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)Channel typePtot (mW)R2 (typ) (kΩ)IC [max] (mA)R1 (typ) (kΩ)VCEO (V)
PDTA114YQB-QSOT8015DFN1110D-31.1 x 1 x 0.48PNP450471001050
PDTA123JQB-QSOT8015DFN1110D-31.1 x 1 x 0.48PNP450471002.250
PDTA124XQB-QSOT8015DFN1110D-31.1 x 1 x 0.48PNP450471002250
PDTA143XQB-QSOT8015DFN1110D-31.1 x 1 x 0.48PNP450101004.750
PDTA143ZQB-QSOT8015DFN1110D-31.1 x 1 x 0.48PNP450471001050

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTA114YQB-Q
DFN1110D-3
(SOT8015)
SOT8015REFLOW_BG-BD-1
SOT8015_147ActiveC9PDTA114YQB-QZ
( 9346 634 77147 )
PDTA123JQB-Q
DFN1110D-3
(SOT8015)
SOT8015REFLOW_BG-BD-1
SOT8015_147ActiveD2PDTA123JQB-QZ
( 9346 634 75147 )
PDTA124XQB-Q
DFN1110D-3
(SOT8015)
SOT8015REFLOW_BG-BD-1
SOT8015_147ActiveD4PDTA124XQB-QZ
( 9346 634 78147 )
PDTA143XQB-Q
DFN1110D-3
(SOT8015)
SOT8015REFLOW_BG-BD-1
SOT8015_147ActiveD6PDTA143XQB-QZ
( 9346 634 74147 )
PDTA143ZQB-Q
DFN1110D-3
(SOT8015)
SOT8015REFLOW_BG-BD-1
SOT8015_147ActiveD7PDTA143ZQB-QZ
( 9346 634 76147 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PDTA114YQB-QPDTA114YQB-QZPDTA114YQB-Q
PDTA123JQB-QPDTA123JQB-QZPDTA123JQB-Q
PDTA124XQB-QPDTA124XQB-QZPDTA124XQB-Q
PDTA143XQB-QPDTA143XQB-QZPDTA143XQB-Q
PDTA143ZQB-QPDTA143ZQB-QZPDTA143ZQB-Q
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
PDTA143X_TO_124XQB-Q_SER50 V, 100 mA PNP resistor-equipped transistorsData sheet2021-09-28
SOT8015plastic, leadless extremely thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.65 mm pitch; 1.1 mm x 1 mm x 0.48 mm bodyPackage information2023-05-31
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.