PDTB1xxxU series

500 mA, 50 V PNP resistor-equipped transistors

PNP Resistor-Equipped Transistor (RET) family in a very small SOT323 (SC-70) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • 500 mA output current capability

  • Built-in bias resistors

  • Simplifies circuit design

  • Reduces component count

  • ±10 % resistor ratio tolerance

  • AEC-Q101 qualified

  • High temperature applications up to 175 °C

Applications

  • IC inputs control

  • Cost-saving alternative to BC807 or BC817 series transistors in digital applications

  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)Channel typePtot (mW)R2 (typ) (kΩ)IC [max] (mA)R1 (typ) (kΩ)VCEO (V)
PDTB113EUSOT323SC-702 x 1.25 x 0.95PNP3201500150
PDTB123EUSOT323SC-702 x 1.25 x 0.95PNP3202.25002.250
PDTB123YUSOT323SC-702 x 1.25 x 0.95PNP320105002.250
PDTB143EUSOT323SC-702 x 1.25 x 0.95PNP3204.75004.750
PDTB143XUSOT323SC-702 x 1.25 x 0.95PNP320105004.750

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTB113EU
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135ActiveZG%PDTB113EUF
( 9340 683 33135 )
SOT323_115ActiveZG%PDTB113EUX
( 9340 683 33115 )
PDTB123EU
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135ActiveZJ%PDTB123EUF
( 9340 683 35135 )
SOT323_115ActiveZJ%PDTB123EUX
( 9340 683 35115 )
PDTB123YU
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135ActiveZK%PDTB123YUF
( 9340 683 36135 )
SOT323_115ActiveZK%PDTB123YUX
( 9340 683 36115 )
PDTB143EU
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135ActiveZL%PDTB143EUF
( 9340 683 37135 )
SOT323_115ActiveZL%PDTB143EUX
( 9340 683 37115 )
PDTB143XU
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135ActiveZM%PDTB143XUF
( 9340 683 38135 )
SOT323_115ActiveZM%PDTB143XUX
( 9340 683 38115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PDTB113EUPDTB113EUFPDTB113EUAlways Pb-free
PDTB113EUPDTB113EUXPDTB113EUAlways Pb-free
PDTB123EUPDTB123EUFPDTB123EUAlways Pb-free
PDTB123EUPDTB123EUXPDTB123EUAlways Pb-free
PDTB123YUPDTB123YUFPDTB123YUAlways Pb-free
PDTB123YUPDTB123YUXPDTB123YUAlways Pb-free
PDTB143EUPDTB143EUFPDTB143EUAlways Pb-free
PDTB143EUPDTB143EUXPDTB143EUAlways Pb-free
PDTB143XUPDTB143XUFPDTB143XUAlways Pb-free
PDTB143XUPDTB143XUXPDTB143XUAlways Pb-free
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
PDTB1XXXU_SER500 mA, 50 V PNP resistor-equipped transistorsData sheet2017-06-08
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.