Features and benefits
-
500 mA output current capability
-
Built-in bias resistors
-
Simplifies circuit design
-
Reduces component count
-
±10 % resistor ratio tolerance
-
AEC-Q101 qualified
-
High temperature applications up to 175 °C
Applications
-
IC inputs control
-
Cost-saving alternative to BC807 or BC817 series transistors in digital applications
-
Switching loads
Parametrics
Type number | Package version | Package name | Size (mm) | Channel type | Ptot (mW) | R2 (typ) (kΩ) | IC [max] (mA) | R1 (typ) (kΩ) | VCEO (V) |
---|---|---|---|---|---|---|---|---|---|
PDTB113EU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 320 | 1 | 500 | 1 | 50 |
PDTB123EU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 320 | 2.2 | 500 | 2.2 | 50 |
PDTB123YU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 320 | 10 | 500 | 2.2 | 50 |
PDTB143EU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 320 | 4.7 | 500 | 4.7 | 50 |
PDTB143XU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 320 | 10 | 500 | 4.7 | 50 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PDTB113EU | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | ZG% | PDTB113EUF ( 9340 683 33135 ) |
SOT323_115 | Active | ZG% | PDTB113EUX ( 9340 683 33115 ) | ||||
PDTB123EU | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | ZJ% | PDTB123EUF ( 9340 683 35135 ) |
SOT323_115 | Active | ZJ% | PDTB123EUX ( 9340 683 35115 ) | ||||
PDTB123YU | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | ZK% | PDTB123YUF ( 9340 683 36135 ) |
SOT323_115 | Active | ZK% | PDTB123YUX ( 9340 683 36115 ) | ||||
PDTB143EU | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | ZL% | PDTB143EUF ( 9340 683 37135 ) |
SOT323_115 | Active | ZL% | PDTB143EUX ( 9340 683 37115 ) | ||||
PDTB143XU | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | ZM% | PDTB143XUF ( 9340 683 38135 ) |
SOT323_115 | Active | ZM% | PDTB143XUX ( 9340 683 38115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PDTB113EU | PDTB113EUF | PDTB113EU | ![]() | Always Pb-free | |
PDTB113EU | PDTB113EUX | PDTB113EU | ![]() | Always Pb-free | |
PDTB123EU | PDTB123EUF | PDTB123EU | ![]() | Always Pb-free | |
PDTB123EU | PDTB123EUX | PDTB123EU | ![]() | Always Pb-free | |
PDTB123YU | PDTB123YUF | PDTB123YU | ![]() | Always Pb-free | |
PDTB123YU | PDTB123YUX | PDTB123YU | ![]() | Always Pb-free | |
PDTB143EU | PDTB143EUF | PDTB143EU | ![]() | Always Pb-free | |
PDTB143EU | PDTB143EUX | PDTB143EU | ![]() | Always Pb-free | |
PDTB143XU | PDTB143XUF | PDTB143XU | ![]() | Always Pb-free | |
PDTB143XU | PDTB143XUX | PDTB143XU | ![]() | Always Pb-free |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
PDTB1XXXU_SER | 500 mA, 50 V PNP resistor-equipped transistors | Data sheet | 2017-06-08 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.