Features and benefits
-
Non-repetitive peak reverse power dissipation: ≤ 40 W
-
Total power dissipation: ≤ 300 mW
-
Two tolerance series: B = ±2 % and C = approximately ±5 %
-
Working voltage range: nominal 2.4 V to 75 V (E24 range)
-
Small plastic package suitable for surface-mounted design
-
Dual common anode configuration
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
General regulation functions
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZB84-B10-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 10 | 5 | 2% | 10.2 | 200 | 9.8 | 300 | 40 | 150 | dual c.a. |
BZB84-B11-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 11 | 5 | 2% | 11.2 | 200 | 10.8 | 300 | 40 | 150 | dual c.a. |
BZB84-B12-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 12 | 5 | 2% | 12.2 | 200 | 11.8 | 300 | 40 | 150 | dual c.a. |
BZB84-B13-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 13 | 5 | 2% | 13.3 | 200 | 12.7 | 300 | 40 | 150 | dual c.a. |
BZB84-B15-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 15 | 5 | 2% | 15.3 | 200 | 14.7 | 300 | 40 | 150 | dual c.a. |
BZB84-B16-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 16 | 5 | 2% | 16.3 | 200 | 15.7 | 300 | 40 | 150 | dual c.a. |
BZB84-B18-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 18 | 5 | 2% | 18.4 | 200 | 17.6 | 300 | 40 | 150 | dual c.a. |
BZB84-B20-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 20 | 5 | 2% | 20.4 | 200 | 19.6 | 300 | 40 | 150 | dual c.a. |
BZB84-B22-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 22 | 5 | 2% | 22.4 | 200 | 21.6 | 300 | 40 | 150 | dual c.a. |
BZB84-B24-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 24 | 5 | 2% | 24.5 | 200 | 23.5 | 300 | 40 | 150 | dual c.a. |
BZB84-B27-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 27 | 2 | 2% | 27.5 | 200 | 26.5 | 300 | 40 | 150 | dual c.a. |
BZB84-B2V4-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.4 | 5 | 2% | 2.45 | 200 | 2.35 | 300 | 40 | 150 | dual c.a. |
BZB84-B2V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.7 | 5 | 2% | 2.75 | 200 | 2.65 | 300 | 40 | 150 | dual c.a. |
BZB84-B30-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 2 | 2% | 30.6 | 200 | 29.4 | 300 | 40 | 150 | dual c.a. |
BZB84-B33-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 33 | 2 | 2% | 33.7 | 200 | 32.3 | 300 | 40 | 150 | dual c.a. |
BZB84-B36-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 36 | 2 | 2% | 36.7 | 200 | 35.3 | 300 | 40 | 150 | dual c.a. |
BZB84-B39-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 39 | 2 | 2% | 39.8 | 200 | 38.2 | 300 | 40 | 150 | dual c.a. |
BZB84-B3V0-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3 | 5 | 2% | 3.06 | 200 | 2.94 | 300 | 40 | 150 | dual c.a. |
BZB84-B3V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.3 | 5 | 2% | 3.37 | 200 | 3.23 | 300 | 40 | 150 | dual c.a. |
BZB84-B3V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.6 | 5 | 2% | 3.67 | 200 | 3.53 | 300 | 40 | 150 | dual c.a. |
BZB84-B3V9-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.9 | 5 | 2% | 3.98 | 200 | 3.82 | 300 | 40 | 150 | dual c.a. |
BZB84-B43-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 43 | 2 | 2% | 43.9 | 200 | 42.1 | 300 | 40 | 150 | dual c.a. |
BZB84-B47-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 47 | 2 | 2% | 47.9 | 200 | 46.1 | 300 | 40 | 150 | dual c.a. |
BZB84-B4V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.3 | 5 | 2% | 4.39 | 200 | 4.21 | 300 | 40 | 150 | dual c.a. |
BZB84-B4V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.7 | 5 | 2% | 4.79 | 200 | 4.61 | 300 | 40 | 150 | dual c.a. |
BZB84-B51-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 51 | 2 | 2% | 52 | 200 | 50 | 300 | 40 | 150 | dual c.a. |
BZB84-B56-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 56 | 2 | 2% | 57.1 | 200 | 54.9 | 300 | 40 | 150 | dual c.a. |
BZB84-B5V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.1 | 5 | 2% | 5.2 | 200 | 5 | 300 | 40 | 150 | dual c.a. |
BZB84-B5V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 5 | 2% | 5.71 | 200 | 5.49 | 300 | 40 | 150 | dual c.a. |
BZB84-B62-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 62 | 2 | 2% | 63.2 | 200 | 60.8 | 300 | 40 | 150 | dual c.a. |
BZB84-B68-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 68 | 2 | 2% | 69.4 | 200 | 66.6 | 300 | 40 | 150 | dual c.a. |
BZB84-B6V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 5 | 2% | 6.32 | 200 | 6.08 | 300 | 40 | 150 | dual c.a. |
BZB84-B6V8-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 5 | 2% | 6.94 | 200 | 6.66 | 300 | 40 | 150 | dual c.a. |
BZB84-B75-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 75 | 2 | 2% | 76.5 | 200 | 73.5 | 300 | 40 | 150 | dual c.a. |
BZB84-B7V5-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 7.5 | 5 | 2% | 7.65 | 200 | 7.35 | 300 | 40 | 150 | dual c.a. |
BZB84-B8V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 8.2 | 5 | 2% | 8.36 | 200 | 8.04 | 300 | 40 | 150 | dual c.a. |
BZB84-B9V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.1 | 5 | 2% | 9.28 | 200 | 8.92 | 300 | 40 | 150 | dual c.a. |
BZB84-C10-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 10 | 5 | appr. 5% | 10.6 | 200 | 9.4 | 300 | 40 | 150 | dual c.a. |
BZB84-C11-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 11 | 5 | appr. 5% | 11.6 | 200 | 10.4 | 300 | 40 | 150 | dual c.a. |
BZB84-C12-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 12 | 5 | appr. 5% | 12.7 | 200 | 11.4 | 300 | 40 | 150 | dual c.a. |
BZB84-C13-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 13 | 5 | appr. 5% | 14.1 | 200 | 12.4 | 300 | 40 | 150 | dual c.a. |
BZB84-C15-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 15 | 5 | appr. 5% | 15.6 | 200 | 13.8 | 300 | 40 | 150 | dual c.a. |
BZB84-C16-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 16 | 5 | appr. 5% | 17.1 | 200 | 15.3 | 300 | 40 | 150 | dual c.a. |
BZB84-C18-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 18 | 5 | appr. 5% | 19.1 | 200 | 16.8 | 300 | 40 | 150 | dual c.a. |
BZB84-C20-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 20 | 5 | appr. 5% | 21.2 | 200 | 18.8 | 300 | 40 | 150 | dual c.a. |
BZB84-C22-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 22 | 5 | appr. 5% | 23.3 | 200 | 20.8 | 300 | 40 | 150 | dual c.a. |
BZB84-C24-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 24 | 5 | appr. 5% | 25.6 | 200 | 22.8 | 300 | 40 | 150 | dual c.a. |
BZB84-C27-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 27 | 2 | appr. 5% | 28.9 | 200 | 25.1 | 300 | 40 | 150 | dual c.a. |
BZB84-C2V4-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.4 | 5 | appr. 5% | 2.6 | 200 | 2.2 | 300 | 40 | 150 | dual c.a. |
BZB84-C2V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.7 | 5 | appr. 5% | 2.9 | 200 | 2.5 | 300 | 40 | 150 | dual c.a. |
BZB84-C30-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 2 | appr. 5% | 32 | 200 | 28 | 300 | 40 | 150 | dual c.a. |
BZB84-C33-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 33 | 2 | appr. 5% | 35 | 200 | 31 | 300 | 40 | 150 | dual c.a. |
BZB84-C36-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 36 | 2 | appr. 5% | 38 | 200 | 34 | 300 | 40 | 150 | dual c.a. |
BZB84-C39-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 39 | 2 | appr. 5% | 41 | 200 | 37 | 300 | 40 | 150 | dual c.a. |
BZB84-C3V0-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3 | 5 | appr. 5% | 3.2 | 200 | 2.8 | 300 | 40 | 150 | dual c.a. |
BZB84-C3V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.3 | 5 | appr. 5% | 3.5 | 200 | 3.1 | 300 | 40 | 150 | dual c.a. |
BZB84-C3V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.6 | 5 | appr. 5% | 3.8 | 200 | 3.4 | 300 | 40 | 150 | dual c.a. |
BZB84-C3V9-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.9 | 5 | appr. 5% | 4.1 | 200 | 3.7 | 300 | 40 | 150 | dual c.a. |
BZB84-C43-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 43 | 2 | appr. 5% | 46 | 200 | 40 | 300 | 40 | 150 | dual c.a. |
BZB84-C47-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 47 | 2 | appr. 5% | 50 | 200 | 44 | 300 | 40 | 150 | dual c.a. |
BZB84-C4V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.3 | 5 | appr. 5% | 4.6 | 200 | 4 | 300 | 40 | 150 | dual c.a. |
BZB84-C4V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.7 | 5 | appr. 5% | 5 | 200 | 4.4 | 300 | 40 | 150 | dual c.a. |
BZB84-C51-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 51 | 2 | appr. 5% | 54 | 200 | 48 | 300 | 40 | 150 | dual c.a. |
BZB84-C56-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 56 | 2 | appr. 5% | 60 | 200 | 52 | 300 | 40 | 150 | dual c.a. |
BZB84-C5V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.1 | 5 | appr. 5% | 5.4 | 200 | 4.8 | 300 | 40 | 150 | dual c.a. |
BZB84-C5V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 5 | appr. 5% | 6 | 200 | 5.2 | 300 | 40 | 150 | dual c.a. |
BZB84-C62-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 62 | 2 | appr. 5% | 66 | 200 | 58 | 300 | 40 | 150 | dual c.a. |
BZB84-C68-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 68 | 2 | appr. 5% | 72 | 200 | 64 | 300 | 40 | 150 | dual c.a. |
BZB84-C6V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 5 | appr. 5% | 6.6 | 200 | 5.8 | 300 | 40 | 150 | dual c.a. |
BZB84-C6V8-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 5 | appr. 5% | 7.2 | 200 | 6.4 | 300 | 40 | 150 | dual c.a. |
BZB84-C75-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 75 | 2 | appr. 5% | 79 | 200 | 70 | 300 | 40 | 150 | dual c.a. |
BZB84-C7V5-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 7.5 | 5 | appr. 5% | 7.9 | 200 | 7 | 300 | 40 | 150 | dual c.a. |
BZB84-C8V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 8.2 | 5 | appr. 5% | 8.7 | 200 | 7.7 | 300 | 40 | 150 | dual c.a. |
BZB84-C9V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.1 | 5 | appr. 5% | 9.6 | 200 | 8.5 | 300 | 40 | 150 | dual c.a. |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BZB84-B10-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | VS% | BZB84-B10-QR ( 9346 680 32215 ) | |
BZB84-B11-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | VT% | BZB84-B11-QR ( 9346 680 33215 ) | |
BZB84-B13-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | VV% | BZB84-B13-QR ( 9346 680 34215 ) | |
BZB84-B15-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | VW% | BZB84-B15-QR ( 9346 680 35215 ) | |
BZB84-B16-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | PT% | BZB84-B16-QR ( 9346 680 02215 ) | |
BZB84-B18-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | PU% | BZB84-B18-QR ( 9346 680 03215 ) | |
BZB84-B20-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | RP% | BZB84-B20-QR ( 9346 680 29215 ) | |
BZB84-B22-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | PV% | BZB84-B22-QR ( 9346 680 04215 ) | |
BZB84-B24-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | PW% | BZB84-B24-QR ( 9346 680 05215 ) | |
BZB84-B27-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | PX% | BZB84-B27-QR ( 9346 680 17215 ) | |
BZB84-B2V4-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | V9% | BZB84-B2V4-QR ( 9346 680 86215 ) | |
BZB84-B2V7-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | VA% | BZB84-B2V7-QR ( 9346 680 87215 ) | |
BZB84-B30-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | PY% | BZB84-B30-QR ( 9346 680 18215 ) | |
BZB84-B33-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | PZ% | BZB84-B33-QR ( 9346 680 19215 ) | |
BZB84-B36-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | RA% | BZB84-B36-QR ( 9346 680 20215 ) | |
BZB84-B39-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | RB% | BZB84-B39-QR ( 9346 680 21215 ) | |
BZB84-B3V0-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | VB% | BZB84-B3V0-QR ( 9346 680 88215 ) | |
BZB84-B3V3-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | VC% | BZB84-B3V3-QR ( 9346 680 89215 ) | |
BZB84-B3V6-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | VD% | BZB84-B3V6-QR ( 9346 680 90215 ) | |
BZB84-B3V9-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | VE% | BZB84-B3V9-QR ( 9346 680 91215 ) | |
BZB84-B43-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | RC% | BZB84-B43-QR ( 9346 680 22215 ) | |
BZB84-B47-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | RD% | BZB84-B47-QR ( 9346 680 23215 ) | |
BZB84-B4V3-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | VF% | BZB84-B4V3-QR ( 9346 679 98215 ) | |
BZB84-B4V7-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | VG% | BZB84-B4V7-QR ( 9346 680 06215 ) | |
BZB84-B51-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | RE% | BZB84-B51-QR ( 9346 680 24215 ) | |
BZB84-B56-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | RF% | BZB84-B56-QR ( 9346 680 25215 ) | |
BZB84-B5V1-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | VH% | BZB84-B5V1-QR ( 9346 680 07215 ) | |
BZB84-B5V6-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | VK% | BZB84-B5V6-QR ( 9346 680 08215 ) | |
BZB84-B62-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | RG% | BZB84-B62-QR ( 9346 680 26215 ) | |
BZB84-B68-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | RH% | BZB84-B68-QR ( 9346 680 27215 ) | |
BZB84-B6V2-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | VL% | BZB84-B6V2-QR ( 9346 680 09215 ) | |
BZB84-B6V8-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | VM% | BZB84-B6V8-QR ( 9346 680 10215 ) | |
BZB84-B75-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | RJ% | BZB84-B75-QR ( 9346 680 28215 ) | |
BZB84-B7V5-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | VN% | BZB84-B7V5-QR ( 9346 680 11215 ) | |
BZB84-B8V2-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | VP% | BZB84-B8V2-QR ( 9346 680 12215 ) | |
BZB84-B9V1-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | VR% | BZB84-B9V1-QR ( 9346 680 13215 ) | |
BZB84-C10-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | US% | BZB84-C10-QR ( 9346 680 81215 ) | |
BZB84-C11-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | UT% | BZB84-C11-QR ( 9346 680 82215 ) | |
BZB84-C12-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | UU% | BZB84-C12-QR ( 9346 680 83215 ) | |
BZB84-C13-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | UV% | BZB84-C13-QR ( 9346 680 84215 ) | |
BZB84-C15-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | UW% | BZB84-C15-QR ( 9346 680 85215 ) | |
BZB84-C16-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | PB% | BZB84-C16-QR ( 9346 680 38215 ) | |
BZB84-C18-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | PC% | BZB84-C18-QR ( 9346 680 39215 ) | |
BZB84-C20-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | RQ% | BZB84-C20-QR ( 9346 680 30215 ) | |
BZB84-C22-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | PD% | BZB84-C22-QR ( 9346 680 63215 ) | |
BZB84-C24-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | PE% | BZB84-C24-QR ( 9346 680 64215 ) | |
BZB84-C27-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | PF% | BZB84-C27-QR ( 9346 680 65215 ) | |
BZB84-C2V4-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | U9% | BZB84-C2V4-QR ( 9346 680 67215 ) | |
BZB84-C2V7-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | UA% | BZB84-C2V7-QR ( 9346 680 68215 ) | |
BZB84-C30-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | PG% | BZB84-C30-QR ( 9346 680 66215 ) | |
BZB84-C33-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | PH% | BZB84-C33-QR ( 9346 680 92215 ) | |
BZB84-C36-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | PJ% | BZB84-C36-QR ( 9346 680 93215 ) | |
BZB84-C39-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | PK% | BZB84-C39-QR ( 9346 680 94215 ) | |
BZB84-C3V0-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | UB% | BZB84-C3V0-QR ( 9346 680 69215 ) | |
BZB84-C3V3-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | UC% | BZB84-C3V3-QR ( 9346 680 36215 ) | |
BZB84-C3V6-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | UD% | BZB84-C3V6-QR ( 9346 680 70215 ) | |
BZB84-C3V9-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | UE% | BZB84-C3V9-QR ( 9346 680 71215 ) | |
BZB84-C43-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | PL% | BZB84-C43-QR ( 9346 680 95215 ) | |
BZB84-C47-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | PM% | BZB84-C47-QR ( 9346 679 95215 ) | |
BZB84-C4V3-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | UF% | BZB84-C4V3-QR ( 9346 680 72215 ) | |
BZB84-C4V7-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | UG% | BZB84-C4V7-QR ( 9346 680 73215 ) | |
BZB84-C51-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | PN% | BZB84-C51-QR ( 9346 679 96215 ) | |
BZB84-C56-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | PP% | BZB84-C56-QR ( 9346 679 97215 ) | |
BZB84-C5V1-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | UH% | BZB84-C5V1-QR ( 9346 680 74215 ) | |
BZB84-C5V6-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | UK% | BZB84-C5V6-QR ( 9346 680 75215 ) | |
BZB84-C62-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | PQ% | BZB84-C62-QR ( 9346 679 99215 ) | |
BZB84-C68-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | PR% | BZB84-C68-QR ( 9346 680 00215 ) | |
BZB84-C6V2-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | UL% | BZB84-C6V2-QR ( 9346 680 76215 ) | |
BZB84-C6V8-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | UM% | BZB84-C6V8-QR ( 9346 680 77215 ) | |
BZB84-C75-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | PS% | BZB84-C75-QR ( 9346 680 01215 ) | |
BZB84-C7V5-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | UN% | BZB84-C7V5-QR ( 9346 680 78215 ) | |
BZB84-C8V2-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | UP% | BZB84-C8V2-QR ( 9346 680 79215 ) | |
BZB84-C9V1-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | UR% | BZB84-C9V1-QR ( 9346 680 80215 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BZB84-B10-Q | BZB84-B10-QR | BZB84-B10-Q | |||
BZB84-B11-Q | BZB84-B11-QR | BZB84-B11-Q | |||
BZB84-B13-Q | BZB84-B13-QR | BZB84-B13-Q | |||
BZB84-B15-Q | BZB84-B15-QR | BZB84-B15-Q | |||
BZB84-B16-Q | BZB84-B16-QR | BZB84-B16-Q | |||
BZB84-B18-Q | BZB84-B18-QR | BZB84-B18-Q | |||
BZB84-B20-Q | BZB84-B20-QR | BZB84-B20-Q | |||
BZB84-B22-Q | BZB84-B22-QR | BZB84-B22-Q | |||
BZB84-B24-Q | BZB84-B24-QR | BZB84-B24-Q | |||
BZB84-B27-Q | BZB84-B27-QR | BZB84-B27-Q | |||
BZB84-B2V4-Q | BZB84-B2V4-QR | BZB84-B2V4-Q | |||
BZB84-B2V7-Q | BZB84-B2V7-QR | BZB84-B2V7-Q | |||
BZB84-B30-Q | BZB84-B30-QR | BZB84-B30-Q | |||
BZB84-B33-Q | BZB84-B33-QR | BZB84-B33-Q | |||
BZB84-B36-Q | BZB84-B36-QR | BZB84-B36-Q | |||
BZB84-B39-Q | BZB84-B39-QR | BZB84-B39-Q | |||
BZB84-B3V0-Q | BZB84-B3V0-QR | BZB84-B3V0-Q | |||
BZB84-B3V3-Q | BZB84-B3V3-QR | BZB84-B3V3-Q | |||
BZB84-B3V6-Q | BZB84-B3V6-QR | BZB84-B3V6-Q | |||
BZB84-B3V9-Q | BZB84-B3V9-QR | BZB84-B3V9-Q | |||
BZB84-B43-Q | BZB84-B43-QR | BZB84-B43-Q | |||
BZB84-B47-Q | BZB84-B47-QR | BZB84-B47-Q | |||
BZB84-B4V3-Q | BZB84-B4V3-QR | BZB84-B4V3-Q | |||
BZB84-B4V7-Q | BZB84-B4V7-QR | BZB84-B4V7-Q | |||
BZB84-B51-Q | BZB84-B51-QR | BZB84-B51-Q | |||
BZB84-B56-Q | BZB84-B56-QR | BZB84-B56-Q | |||
BZB84-B5V1-Q | BZB84-B5V1-QR | BZB84-B5V1-Q | |||
BZB84-B5V6-Q | BZB84-B5V6-QR | BZB84-B5V6-Q | |||
BZB84-B62-Q | BZB84-B62-QR | BZB84-B62-Q | |||
BZB84-B68-Q | BZB84-B68-QR | BZB84-B68-Q | |||
BZB84-B6V2-Q | BZB84-B6V2-QR | BZB84-B6V2-Q | |||
BZB84-B6V8-Q | BZB84-B6V8-QR | BZB84-B6V8-Q | |||
BZB84-B75-Q | BZB84-B75-QR | BZB84-B75-Q | |||
BZB84-B7V5-Q | BZB84-B7V5-QR | BZB84-B7V5-Q | |||
BZB84-B8V2-Q | BZB84-B8V2-QR | BZB84-B8V2-Q | |||
BZB84-B9V1-Q | BZB84-B9V1-QR | BZB84-B9V1-Q | |||
BZB84-C10-Q | BZB84-C10-QR | BZB84-C10-Q | |||
BZB84-C11-Q | BZB84-C11-QR | BZB84-C11-Q | |||
BZB84-C12-Q | BZB84-C12-QR | BZB84-C12-Q | |||
BZB84-C13-Q | BZB84-C13-QR | BZB84-C13-Q | |||
BZB84-C15-Q | BZB84-C15-QR | BZB84-C15-Q | |||
BZB84-C16-Q | BZB84-C16-QR | BZB84-C16-Q | |||
BZB84-C18-Q | BZB84-C18-QR | BZB84-C18-Q | |||
BZB84-C20-Q | BZB84-C20-QR | BZB84-C20-Q | |||
BZB84-C22-Q | BZB84-C22-QR | BZB84-C22-Q | |||
BZB84-C24-Q | BZB84-C24-QR | BZB84-C24-Q | |||
BZB84-C27-Q | BZB84-C27-QR | BZB84-C27-Q | |||
BZB84-C2V4-Q | BZB84-C2V4-QR | BZB84-C2V4-Q | |||
BZB84-C2V7-Q | BZB84-C2V7-QR | BZB84-C2V7-Q | |||
BZB84-C30-Q | BZB84-C30-QR | BZB84-C30-Q | |||
BZB84-C33-Q | BZB84-C33-QR | BZB84-C33-Q | |||
BZB84-C36-Q | BZB84-C36-QR | BZB84-C36-Q | |||
BZB84-C39-Q | BZB84-C39-QR | BZB84-C39-Q | |||
BZB84-C3V0-Q | BZB84-C3V0-QR | BZB84-C3V0-Q | |||
BZB84-C3V3-Q | BZB84-C3V3-QR | BZB84-C3V3-Q | |||
BZB84-C3V6-Q | BZB84-C3V6-QR | BZB84-C3V6-Q | |||
BZB84-C3V9-Q | BZB84-C3V9-QR | BZB84-C3V9-Q | |||
BZB84-C43-Q | BZB84-C43-QR | BZB84-C43-Q | |||
BZB84-C47-Q | BZB84-C47-QR | BZB84-C47-Q | |||
BZB84-C4V3-Q | BZB84-C4V3-QR | BZB84-C4V3-Q | |||
BZB84-C4V7-Q | BZB84-C4V7-QR | BZB84-C4V7-Q | |||
BZB84-C51-Q | BZB84-C51-QR | BZB84-C51-Q | |||
BZB84-C56-Q | BZB84-C56-QR | BZB84-C56-Q | |||
BZB84-C5V1-Q | BZB84-C5V1-QR | BZB84-C5V1-Q | |||
BZB84-C5V6-Q | BZB84-C5V6-QR | BZB84-C5V6-Q | |||
BZB84-C62-Q | BZB84-C62-QR | BZB84-C62-Q | |||
BZB84-C68-Q | BZB84-C68-QR | BZB84-C68-Q | |||
BZB84-C6V2-Q | BZB84-C6V2-QR | BZB84-C6V2-Q | |||
BZB84-C6V8-Q | BZB84-C6V8-QR | BZB84-C6V8-Q | |||
BZB84-C75-Q | BZB84-C75-QR | BZB84-C75-Q | |||
BZB84-C7V5-Q | BZB84-C7V5-QR | BZB84-C7V5-Q | |||
BZB84-C8V2-Q | BZB84-C8V2-QR | BZB84-C8V2-Q | |||
BZB84-C9V1-Q | BZB84-C9V1-QR | BZB84-C9V1-Q |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
BZB84-Q_SER | Dual voltage regulator diodes | Data sheet | 2024-04-10 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
- BZB84-B10-Q
- BZB84-B11-Q
- BZB84-B12-Q
- BZB84-B13-Q
- BZB84-B15-Q
- BZB84-B16-Q
- BZB84-B18-Q
- BZB84-B20-Q
- BZB84-B22-Q
- BZB84-B24-Q
- BZB84-B27-Q
- BZB84-B2V4-Q
- BZB84-B2V7-Q
- BZB84-B30-Q
- BZB84-B33-Q
- BZB84-B36-Q
- BZB84-B39-Q
- BZB84-B3V0-Q
- BZB84-B3V3-Q
- BZB84-B3V6-Q
- BZB84-B3V9-Q
- BZB84-B43-Q
- BZB84-B47-Q
- BZB84-B4V3-Q
- BZB84-B4V7-Q
- BZB84-B51-Q
- BZB84-B56-Q
- BZB84-B5V1-Q
- BZB84-B5V6-Q
- BZB84-B62-Q
- BZB84-B68-Q
- BZB84-B6V2-Q
- BZB84-B6V8-Q
- BZB84-B75-Q
- BZB84-B7V5-Q
- BZB84-B8V2-Q
- BZB84-B9V1-Q
- BZB84-C10-Q
- BZB84-C11-Q
- BZB84-C12-Q
- BZB84-C13-Q
- BZB84-C15-Q
- BZB84-C16-Q
- BZB84-C18-Q
- BZB84-C20-Q
- BZB84-C22-Q
- BZB84-C24-Q
- BZB84-C27-Q
- BZB84-C2V4-Q
- BZB84-C2V7-Q
- BZB84-C30-Q
- BZB84-C33-Q
- BZB84-C36-Q
- BZB84-C39-Q
- BZB84-C3V0-Q
- BZB84-C3V3-Q
- BZB84-C3V6-Q
- BZB84-C3V9-Q
- BZB84-C43-Q
- BZB84-C47-Q
- BZB84-C4V3-Q
- BZB84-C4V7-Q
- BZB84-C51-Q
- BZB84-C56-Q
- BZB84-C5V1-Q
- BZB84-C5V6-Q
- BZB84-C62-Q
- BZB84-C68-Q
- BZB84-C6V2-Q
- BZB84-C6V8-Q
- BZB84-C75-Q
- BZB84-C7V5-Q
- BZB84-C8V2-Q
- BZB84-C9V1-Q
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.