Features and benefits
-
Total power dissipation: ≤ 365 mW
-
Tolerance series: approximately ± 5 %
-
Working voltage range: nominal 1.8 V to 10 V
-
Specified at a low test current (50 μA), ideal for low bias and portable battery-powered applications
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
Low-current general regulation functions
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZX8850S-C10-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 10 | 0.05 | appr. 5% | 10.5 | 200 | 9.5 | 360 | 40 | 150 | single | Y |
BZX8850S-C1V8-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 1.8 | 0.05 | appr. 5% | 1.89 | 200 | 1.71 | 360 | 40 | 150 | single | Y |
BZX8850S-C2V0-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 2 | 0.05 | appr. 5% | 2.12 | 200 | 1.88 | 360 | 40 | 150 | single | Y |
BZX8850S-C2V2-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 2.2 | 0.05 | appr. 5% | 2.31 | 200 | 2.09 | 360 | 40 | 150 | single | Y |
BZX8850S-C2V4-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 2.4 | 0.05 | appr. 5% | 2.52 | 200 | 2.28 | 360 | 40 | 150 | single | Y |
BZX8850S-C2V7-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 2.7 | 0.05 | appr. 5% | 2.835 | 200 | 2.565 | 360 | 40 | 150 | single | Y |
BZX8850S-C3V0-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 3 | 0.05 | appr. 5% | 3.15 | 200 | 2.85 | 360 | 40 | 150 | single | Y |
BZX8850S-C3V3-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 3.3 | 0.05 | appr. 5% | 3.47 | 200 | 3.13 | 360 | 40 | 150 | single | Y |
BZX8850S-C3V6-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 3.6 | 0.05 | appr. 5% | 3.78 | 200 | 3.42 | 360 | 40 | 150 | single | Y |
BZX8850S-C3V9-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 3.9 | 0.05 | appr. 5% | 4.1 | 200 | 3.7 | 360 | 40 | 150 | single | Y |
BZX8850S-C4V3-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 4.3 | 0.05 | appr. 5% | 4.52 | 200 | 4.09 | 360 | 40 | 150 | single | Y |
BZX8850S-C4V7-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 4.7 | 0.05 | appr. 5% | 4.94 | 200 | 4.47 | 360 | 40 | 150 | single | Y |
BZX8850S-C5V1-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 5.1 | 0.05 | appr. 5% | 5.36 | 200 | 4.85 | 360 | 40 | 150 | single | Y |
BZX8850S-C5V6-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 5.6 | 0.05 | appr. 5% | 5.88 | 200 | 5.32 | 360 | 40 | 150 | single | Y |
BZX8850S-C6V2-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 6.2 | 0.05 | appr. 5% | 6.51 | 200 | 5.89 | 360 | 40 | 150 | single | Y |
BZX8850S-C6V8-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 6.8 | 0.05 | appr. 5% | 7.14 | 200 | 6.46 | 360 | 40 | 150 | single | Y |
BZX8850S-C7V5-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 7.5 | 0.05 | appr. 5% | 7.88 | 200 | 7.13 | 360 | 40 | 150 | single | Y |
BZX8850S-C8V2-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 8.2 | 0.05 | appr. 5% | 8.61 | 200 | 7.79 | 360 | 40 | 150 | single | Y |
BZX8850S-C9V1-Q | SOD882BD | DFN1006BD-2 | 1 x 0.6 x 0.47 | 9.1 | 0.05 | appr. 5% | 9.56 | 200 | 8.65 | 360 | 40 | 150 | single | Y |
Package
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BZX8850S-C10-Q | BZX8850S-C10-QYL | BZX8850S-C10-Q | |||
BZX8850S-C1V8-Q | BZX8850S-C1V8-QYL | BZX8850S-C1V8-Q | |||
BZX8850S-C2V0-Q | BZX8850S-C2V0-QYL | BZX8850S-C2V0-Q | |||
BZX8850S-C2V2-Q | BZX8850S-C2V2-QYL | BZX8850S-C2V2-Q | |||
BZX8850S-C2V4-Q | BZX8850S-C2V4-QYL | BZX8850S-C2V4-Q | |||
BZX8850S-C2V7-Q | BZX8850S-C2V7-QYL | BZX8850S-C2V7-Q | |||
BZX8850S-C3V0-Q | BZX8850S-C3V0-QYL | BZX8850S-C3V0-Q | |||
BZX8850S-C3V3-Q | BZX8850S-C3V3-QYL | BZX8850S-C3V3-Q | |||
BZX8850S-C3V6-Q | BZX8850S-C3V6-QYL | BZX8850S-C3V6-Q | |||
BZX8850S-C3V9-Q | BZX8850S-C3V9-QYL | BZX8850S-C3V9-Q | |||
BZX8850S-C4V3-Q | BZX8850S-C4V3-QYL | BZX8850S-C4V3-Q | |||
BZX8850S-C4V7-Q | BZX8850S-C4V7-QYL | BZX8850S-C4V7-Q | |||
BZX8850S-C5V1-Q | BZX8850S-C5V1-QYL | BZX8850S-C5V1-Q | |||
BZX8850S-C5V6-Q | BZX8850S-C5V6-QYL | BZX8850S-C5V6-Q | |||
BZX8850S-C6V2-Q | BZX8850S-C6V2-QYL | BZX8850S-C6V2-Q | |||
BZX8850S-C6V8-Q | BZX8850S-C6V8-QYL | BZX8850S-C6V8-Q | |||
BZX8850S-C7V5-Q | BZX8850S-C7V5-QYL | BZX8850S-C7V5-Q | |||
BZX8850S-C8V2-Q | BZX8850S-C8V2-QYL | BZX8850S-C8V2-Q | |||
BZX8850S-C9V1-Q | BZX8850S-C9V1-QYL | BZX8850S-C9V1-Q |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
BZX8850S-Q_SER | Low-current voltage regulator diodes | Data sheet | 2021-08-25 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOD882BD | Leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.47 mm body | Package information | 2022-05-20 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.