BZA800A-series

Quadruple ESD transient voltage suppressor

Monolithic transient voltage suppressor diode in a five lead SOT353 (SC-88A) package for 4-bit wide ESD transient suppression.

Features and benefits

  • ESD rating >8 kV, according to IEC1000-4-2

  • SOT353 (SC-88A) surface mount package

  • Common anode configuration.

  • AEC-Q101 qualified

Applications

  • Computers and peripherals

  • Audio and video equipment

  • Communication systems.

Parametrics

Type numberPackage versionPackage nameSize (mm)ConfigurationNr of linesVRWM (V)Cd [typ] (pF)IPPM [max] (A)VESD (kV)
BZA856ASOT353TSSOP52.1 x 1.25 x 0.95Unidirectional43--8
BZA862ASOT353TSSOP52.1 x 1.25 x 0.95Unidirectional44--8

(-) dash denotes: "Parameter value not specified for this product"

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BZA856A
TSSOP5
(SOT353)
SOT353REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT353_115ActiveZ1%BZA856A,115
( 9340 560 32115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BZA862A934056043115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BZA856ABZA856A,115BZA856Aweek 31, 2003
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
BZA800A_SERIESQuadruple ESD transient voltage suppressorData sheet2020-01-27
MAR_SOT353MAR_SOT353 TopmarkTop marking2013-06-03
SOT353plastic, surface-mounted package; 5 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-31
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.