Features and benefits
-
Unidirectional ESD protection of up to two lines
-
ESD protection up to 30 kV
-
Low diode capacitance: Cd = 34 pF
-
IEC 61000-4-2; level 4 (ESD)
-
Max. peak pulse power: PPP = 70 W
-
IEC 61000-4-5 (surge); IPP = 6.5 A
-
Low clamping voltage: VCL = 13 V
-
AEC-Q101 qualified
-
Ultra low leakage current
Applications
-
Audio and video equipment
-
Communication systems
-
Computers and peripherals
-
Portable electronics
-
Cellular handsets and accessories
-
Subscriber Identity Module (SIM) card protection
Parametrics
Type number | Package version | Package name | Size (mm) | Configuration | Nr of lines | VRWM (V) | Cd [typ] (pF) | IPPM [max] (A) | VESD (kV) |
---|---|---|---|---|---|---|---|---|---|
PESD6V0L2UU | SOT323 | SC-70 | 2 x 1.25 x 0.95 | Unidirectional | 2 | 6 | 34 | - | 30 |
(-) dash denotes: "Parameter value not specified for this product"
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PESD6V0L2UU | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | H2% | PESD6V0L2UU,115 ( 9340 627 52115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PESD6V0L2UU | PESD6V0L2UU,115 | PESD6V0L2UU | ![]() | Always Pb-free |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
PESD5V0L2UU_PESD6V0L2UU | Low capacitance unidirectional ESD protection diodes | Data sheet | 2023-04-13 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.