Features and benefits
-
Rated peak pulse power: PPPM = 600 W
-
Reverse standoff voltage range: VRWM = 3.3 V to 64 V
-
Reverse current: IRM = 0.001 μA
-
Very low package height: 1 mm
-
Small plastic package suitable for surface-mounted design
-
AEC-Q101 qualified
Applications
-
Power supply protection
-
Automotive application
-
Industrial application
-
Power management
Parametrics
Type number | Package version | PPPM @10/1000 µs [max] (W) | VRWM (V) | Configuration | Nr of lines | VBR [min] (V) | VBR [max] (V) | VCL @ IPPM 10/1000 µs [max] (V) | IPPM @10/1000 µs [max] (A) | IRM [max] (µA) | Tj [max] (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|
PTVS11VP1UP | SOD128 | 600 | 1111 | Unidirectional | 1 | 12.2 | 13.5 | 18.2 | 33 | 2.5 | 150 |
PTVS12VP1UP | SOD128 | 600 | 1212 | Unidirectional | 1 | 13.3 | 14.7 | 19.9 | 30.2 | 2.5 | 150 |
PTVS13VP1UP | SOD128 | 600 | 1313 | Unidirectional | 1 | 14.4 | 15.9 | 21.5 | 27.9 | 0.1 | 150 |
PTVS14VP1UP | SOD128 | 600 | 1414 | Unidirectional | 1 | 15.6 | 17.2 | 23.2 | 25.9 | 0.1 | 150 |
PTVS15VP1UP | SOD128 | 600 | 1515 | Unidirectional | 1 | 16.7 | 18.5 | 24.4 | 24.6 | 0.1 | 150 |
PTVS16VP1UP | SOD128 | 600 | 1616 | Unidirectional | 1 | 17.8 | 19.7 | 26 | 23.1 | 0.1 | 150 |
PTVS17VP1UP | SOD128 | 600 | 1717 | Unidirectional | 1 | 18.9 | 20.9 | 27.6 | 21.7 | 0.1 | 150 |
PTVS18VP1UP | SOD128 | 600 | 1818 | Unidirectional | 1 | 20 | 22.1 | 29.2 | 20.5 | 0.1 | 150 |
PTVS20VP1UP | SOD128 | 600 | 2020 | Unidirectional | 1 | 22.2 | 24.5 | 32.4 | 18.5 | 0.1 | 150 |
PTVS22VP1UP | SOD128 | 600 | 2222 | Unidirectional | 1 | 24.4 | 26.9 | 35.5 | 16.9 | 0.1 | 150 |
PTVS24VP1UP | SOD128 | 600 | 2424 | Unidirectional | 1 | 26.7 | 29.5 | 38.9 | 15.4 | 0.1 | 150 |
PTVS30VP1UP | SOD128 | 600 | 3030 | Unidirectional | 1 | 33.3 | 36.8 | 48.4 | 12.4 | 0.1 | 150 |
PTVS33VP1UP | SOD128 | 600 | 3333 | Unidirectional | 1 | 36.7 | 40.6 | 53.3 | 11.3 | 0.1 | 150 |
PTVS36VP1UP | SOD128 | 600 | 3636 | Unidirectional | 1 | 40 | 44.2 | 58.1 | 10.3 | 0.1 | 150 |
PTVS3V3P1UP | SOD128 | 600 | 3.33.3 | Unidirectional | 1 | 5.2 | 6 | 8 | 75 | 600 | 150 |
PTVS40VP1UP | SOD128 | 600 | 4040 | Unidirectional | 1 | 44.4 | 49.1 | 64.5 | 9.3 | 0.1 | 150 |
PTVS43VP1UP | SOD128 | 600 | 4343 | Unidirectional | 1 | 47.8 | 52.8 | 69.4 | 8.6 | 0.1 | 150 |
PTVS45VP1UP | SOD128 | 600 | 4545 | Unidirectional | 1 | 50 | 55.3 | 72.7 | 8.3 | 0.1 | 150 |
PTVS48VP1UP | SOD128 | 600 | 4848 | Unidirectional | 1 | 53.3 | 58.9 | 77.4 | 7.8 | 0.1 | 150 |
PTVS51VP1UP | SOD128 | 600 | 5151 | Unidirectional | 1 | 56.7 | 62.7 | 82.4 | 7.3 | 0.1 | 150 |
PTVS54VP1UP | SOD128 | 600 | 5454 | Unidirectional | 1 | 60 | 66.3 | 87.1 | 6.9 | 0.1 | 150 |
PTVS58VP1UP | SOD128 | 600 | 5858 | Unidirectional | 1 | 64.4 | 71.2 | 96.8 | 6.2 | 0.1 | 150 |
PTVS5V0P1UP | SOD128 | 600 | 55 | Unidirectional | 1 | 6.4 | 7 | 9.2 | 65.2 | 400 | 150 |
PTVS60VP1UP | SOD128 | 600 | 6060 | Unidirectional | 1 | 66.7 | 73.7 | 96.8 | 6.2 | 0.1 | 150 |
PTVS64VP1UP | SOD128 | 600 | 6464 | Unidirectional | 1 | 71.1 | 78.6 | 103 | 5.8 | 0.1 | 150 |
PTVS6V0P1UP | SOD128 | 600 | 66 | Unidirectional | 1 | 6.67 | 7.37 | 10.3 | 58.3 | 400 | 150 |
PTVS6V5P1UP | SOD128 | 600 | 6.56.5 | Unidirectional | 1 | 7.22 | 7.98 | 11.2 | 53.6 | 250 | 150 |
PTVS7V0P1UP | SOD128 | 600 | 77 | Unidirectional | 1 | 7.78 | 8.6 | 12 | 50 | 100 | 150 |
PTVS7V5P1UP | SOD128 | 600 | 7.57.5 | Unidirectional | 1 | 8.33 | 9.21 | 12.9 | 46.5 | 50 | 150 |
PTVS8V0P1UP | SOD128 | 600 | 88 | Unidirectional | 1 | 8.89 | 9.83 | 13.6 | 44.1 | 25 | 150 |
PTVS8V5P1UP | SOD128 | 600 | 8.58.5 | Unidirectional | 1 | 9.44 | 10.4 | 14.4 | 41.7 | 10 | 150 |
Package
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PTVS11VP1UP | PTVS11VP1UP,115 | PTVS11VP1UP | ![]() | ||
PTVS12VP1UP | PTVS12VP1UP,115 | PTVS12VP1UP | ![]() | ||
PTVS13VP1UP | PTVS13VP1UP,115 | PTVS13VP1UP | ![]() | ||
PTVS14VP1UP | PTVS14VP1UP,115 | PTVS14VP1UP | ![]() | ||
PTVS15VP1UP | PTVS15VP1UP,115 | PTVS15VP1UP | ![]() | ||
PTVS16VP1UP | PTVS16VP1UP,115 | PTVS16VP1UP | ![]() | ||
PTVS17VP1UP | PTVS17VP1UP,115 | PTVS17VP1UP | ![]() | ||
PTVS18VP1UP | PTVS18VP1UP,115 | PTVS18VP1UP | ![]() | ||
PTVS20VP1UP | PTVS20VP1UP,115 | PTVS20VP1UP | ![]() | ||
PTVS22VP1UP | PTVS22VP1UP,115 | PTVS22VP1UP | ![]() | ||
PTVS24VP1UP | PTVS24VP1UP,115 | PTVS24VP1UP | ![]() | ||
PTVS30VP1UP | PTVS30VP1UP,115 | PTVS30VP1UP | ![]() | ||
PTVS33VP1UP | PTVS33VP1UP,115 | PTVS33VP1UP | ![]() | ||
PTVS36VP1UP | PTVS36VP1UP,115 | PTVS36VP1UP | ![]() | ||
PTVS3V3P1UP | PTVS3V3P1UP,115 | PTVS3V3P1UP | ![]() | ||
PTVS40VP1UP | PTVS40VP1UP,115 | PTVS40VP1UP | ![]() | ||
PTVS43VP1UP | PTVS43VP1UP,115 | PTVS43VP1UP | ![]() | ||
PTVS45VP1UP | PTVS45VP1UP,115 | PTVS45VP1UP | ![]() | ||
PTVS48VP1UP | PTVS48VP1UP,115 | PTVS48VP1UP | ![]() | ||
PTVS51VP1UP | PTVS51VP1UP,115 | PTVS51VP1UP | ![]() | ||
PTVS54VP1UP | PTVS54VP1UP,115 | PTVS54VP1UP | ![]() | ||
PTVS58VP1UP | PTVS58VP1UP,115 | PTVS58VP1UP | ![]() | ||
PTVS5V0P1UP | PTVS5V0P1UP,115 | PTVS5V0P1UP | ![]() | ||
PTVS60VP1UP | PTVS60VP1UP,115 | PTVS60VP1UP | ![]() | ||
PTVS64VP1UP | PTVS64VP1UP,115 | PTVS64VP1UP | ![]() | ||
PTVS6V0P1UP | PTVS6V0P1UP,115 | PTVS6V0P1UP | ![]() | ||
PTVS6V5P1UP | PTVS6V5P1UP,115 | PTVS6V5P1UP | ![]() | ||
PTVS7V0P1UP | PTVS7V0P1UP,115 | PTVS7V0P1UP | ![]() | ||
PTVS7V5P1UP | PTVS7V5P1UP,115 | PTVS7V5P1UP | ![]() | ||
PTVS8V0P1UP | PTVS8V0P1UP,115 | PTVS8V0P1UP | ![]() | ||
PTVS8V5P1UP | PTVS8V5P1UP,115 | PTVS8V5P1UP | ![]() |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
PTVSXP1UP_SER | 600 W Transient Voltage Suppressor | Data sheet | 2022-06-01 |
SOD128 | plastic, surface mounted package; 2 terminals; 4 mm pitch; 3.8 mm x 2.6 mm x 1 mm body | Package information | 2022-05-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
- PTVS11VP1UP
- PTVS12VP1UP
- PTVS13VP1UP
- PTVS14VP1UP
- PTVS15VP1UP
- PTVS16VP1UP
- PTVS17VP1UP
- PTVS18VP1UP
- PTVS20VP1UP
- PTVS22VP1UP
- PTVS24VP1UP
- PTVS30VP1UP
- PTVS33VP1UP
- PTVS36VP1UP
- PTVS3V3P1UP
- PTVS40VP1UP
- PTVS43VP1UP
- PTVS45VP1UP
- PTVS48VP1UP
- PTVS51VP1UP
- PTVS54VP1UP
- PTVS58VP1UP
- PTVS5V0P1UP
- PTVS60VP1UP
- PTVS64VP1UP
- PTVS6V0P1UP
- PTVS6V5P1UP
- PTVS7V0P1UP
- PTVS7V5P1UP
- PTVS8V0P1UP
- PTVS8V5P1UP
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.