Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Low power consumption
-
VCO-Inhibit control for ON/OFF keying and for low standby power consumption
-
Center frequency up to 17 MHz (typical) at VCC = 4.5 V
-
Choice of three phase comparators:
-
PC1: EXCLUSIVE-OR
-
PC2: Edge-triggered J-K flip-flop
-
PC3: Edge-triggered RS flip-flop
-
-
Excellent Voltage Controlled Oscillator (VCO) linearity
-
Low frequency drift with supply voltage and temperature variations
-
Operating power supply voltage range:
-
VCO section 3.0 V to 6.0 V
-
Digital section 2.0 V to 6.0 V
-
-
Zero voltage offset due to operational amplifier buffering
-
ESD protection:
- HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
- CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Applications
-
FM modulation and demodulation
-
Frequency synthesis and multiplication
-
Frequency discrimination
-
Tone decoding
-
Data synchronization and conditioning
-
Voltage-to-frequency conversion
-
Motor-speed control
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HC4046APW-Q100 | Production | 3.0 - 6.0 | CMOS | ± 5.2 | 18 | low | -40~125 | 109 | 1.0 | 36 | TSSOP16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC4046APW-Q100 | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | HC4046A | 74HC4046APW-Q100J ( 9356 909 64118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC4046APW-Q100 | 74HC4046APW-Q100J | 74HC4046APW-Q100 |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
74HC4046A_Q100 | Phase-locked loop with VCO | Data sheet | 2024-02-19 |
hc4046a | 74HC4046A IBIS model | IBIS model | 2019-11-01 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
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
hc4046a | 74HC4046A IBIS model | IBIS model | 2019-11-01 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.