74LVC1G123-Q100

Single retriggerable monostable multivibrator; Schmitt trigger inputs

The 74LVC1G123-Q100 is a single retriggerable monostable multivibrator with Schmitt trigger inputs. Output pulse width is controlled by three methods:

  1. The basic pulse is programmed by selection of an external resistor (REXT) and capacitor (CEXT).

  2. Once triggered, the basic output pulse width may be extended by retriggering the gated active LOW-going edge input (A) or the active HIGH-going edge input (B). By repeating this process, the output pulse period (Q = HIGH) can be made as long as desired. Alternatively an output delay can be terminated at any time by a LOW-going edge on input CLR, which also inhibits the triggering.

  3. An internal connection from CLR to the input gates makes it possible to trigger the circuit by a HIGH-going signal at input CLR.

Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in a mixed 3.3 V and 5 V environment. Schmitt trigger inputs, makes the circuit highly tolerant to slower input rise and fall times.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 1.65 V to 5.5 V

  • High noise immunity

  • ±24 mA output drive (VCC = 3.0 V)

  • CMOS low power consumption

  • DC triggered from active HIGH or active LOW inputs

  • Retriggerable for very long pulses up to 100 % duty factor

  • Direct reset terminates output pulse

  • Schmitt trigger on all inputs

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8-B/JESD36 (2.7 V to 3.6 V)

  • Power-on-reset on outputs

  • Latch-up performance exceeds 100 mA

  • Direct interface with TTL levels

  • Inputs accept voltages up to 5.5 V

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC1G123DC-Q100Production1.65 - 5.5CMOS/LVTTL± 323.5low-40~12520334.0113VSSOP8
74LVC1G123DP-Q100Production1.65 - 5.5CMOS/LVTTL± 323.5low-40~12521419.8105TSSOP8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC1G123DC-Q100
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveY374LVC1G123DC-Q100H
( 9353 021 06125 )
74LVC1G123DP-Q100
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveY374LVC1G123DP-Q100H
( 9353 021 07125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC1G123DC-Q10074LVC1G123DC-Q100H74LVC1G123DC-Q100Always Pb-free
74LVC1G123DP-Q10074LVC1G123DP-Q100H74LVC1G123DP-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
74LVC1G123_Q100Single retriggerable monostable multivibrator; Schmitt trigger inputsData sheet2023-08-14
lvc1g12374LVC1G123 IBIS modelIBIS model2015-04-02
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc1g12374LVC1G123 IBIS modelIBIS model2015-04-02

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.