74ABT16245B-Q100

16-bit bus transceiver; 3-state

The 74ABT16245B-Q100 is a 16-bit transceiver with 3-state outputs. The device can be used as two 8-bit transceivers or one 16-bit transceiver. The device features two output enables (1OE and 2OE) each controlling eight outputs, and two send/receive (1DIR and 2DIR) inputs for direction control. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 3) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 3)

    • Specified from -40 °C to +85 °C

  • Supply voltage range from 4.5 to 5.5 V

  • BiCMOS high speed and output drive

  • Direct interface with TTL levels

  • 16-bit bidirectional bus interface

  • Multiple VCC and GND pins minimize switching noise

  • Power-up 3-state

  • 3-state buffers

  • Output capability: +64 mA and -32 mA

  • Live insertion/extraction permitted

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 500 mA per JESD 78 Class II Level B

  • ESD protection:

    • HBM JESD22-A114E exceeds 2000 V

    • CDM JESD22-C101C exceeds 1000 V

Documentation (4)

File nameTitleTypeDate
74ABT16245B_Q10016-bit bus transceiver; 3-stateData sheet2017-04-10
abt16245babt16245b IBIS modelIBIS model2013-04-07
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
abt16abt16 Spice modelSPICE model2013-05-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
abt16245babt16245b IBIS modelIBIS model2013-04-07
abt16abt16 Spice modelSPICE model2013-05-06