Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 3)
-
Specified from -40 °C to +85 °C
-
-
Supply voltage range from 4.5 to 5.5 V
-
BiCMOS high speed and output drive
-
Direct interface with TTL levels
-
16-bit bidirectional bus interface
-
Multiple VCC and GND pins minimize switching noise
-
Power-up 3-state
-
3-state buffers
-
Output capability: +64 mA and -32 mA
-
Live insertion/extraction permitted
-
IOFF circuitry provides partial Power-down mode operation
-
Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
-
ESD protection:
-
HBM JESD22-A114E exceeds 2000 V
-
CDM JESD22-C101C exceeds 1000 V
-
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
74ABT16245B_Q100 | 16-bit bus transceiver; 3-state | Data sheet | 2017-04-10 |
abt16245b | abt16245b IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
abt16 | abt16 Spice model | SPICE model | 2013-05-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.