74AHC1G07-Q100

Buffer with open-drain output

The 74AHC1G07-Q100 is a single buffer with open-drain output. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • CMOS low power dissipation

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC1G07GV-Q100Production2.0 - 5.5CMOS8601low-40~12527466.1172TSOP5
74AHC1G07GW-Q100Production2.0 - 5.5CMOS8601low-40~12532290.7191TSSOP5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC1G07GV-Q100
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveA0774AHC1G07GV-Q100H
( 9353 053 05125 )
74AHC1G07GW-Q100
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveAS74AHC1G07GW-Q100H
( 9353 053 06125 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AHC1G07GW-Q100/AU9356906651252018-12-312019-06-3074AHC1G07GW-Q100

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74AHC1G07GV-Q10074AHC1G07GV-Q100H74AHC1G07GV-Q100Always Pb-free
    74AHC1G07GW-Q10074AHC1G07GW-Q100H74AHC1G07GW-Q100Always Pb-free
    Quality and reliability disclaimer

    Documentation (10)

    File nameTitleTypeDate
    74AHC1G07_Q100Buffer with open-drain outputData sheet2023-10-05
    AN10161PicoGate Logic footprintsApplication note2002-10-29
    ahc1g07ahc1g07 IBIS modelIBIS model2013-04-07
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
    SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
    SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyPackage information2022-05-31
    WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    ahc1g07ahc1g07 IBIS modelIBIS model2013-04-07

    Ordering, pricing & availability

    Sample

    As a Nexperia customer you can order samples via our sales organization.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.