74AHC1G14-Q100; 74AHCT1G14-Q100

Inverting Schmitt trigger

The 74AHC1G14-Q100 and 74AHCT1G14-Q100 are single inverters with Schmitt-trigger inputs. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

The AHC device has CMOS input switching levels and supply voltage range 2 V to 5.5 V.

The AHCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • CMOS low power dissipation

  • Symmetrical output impedance

  • High noise immunity

  • Latch-up performance exceesds 100 mA per JESD78 Class II Level A

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Applications

  • Wave and pulse shapers

  • Astable multivibrators

  • Monostable multivibrators

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC1G14GV-Q100Production2.0 - 5.5CMOS± 8601low-40~12528270.5177TSOP5
74AHC1G14GW-Q100Production2.0 - 5.5CMOS± 8601low-40~12532290.7191TSSOP5
74AHCT1G14GV-Q100Production4.5 - 5.5TTL± 8601low-40~12528270.5177TSOP5
74AHCT1G14GW-Q100Production4.5 - 5.5TTL± 8601low-40~12532290.7191TSSOP5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC1G14GV-Q100
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveA1474AHC1G14GV-Q100,1
( 9352 986 58125 )
74AHC1G14GW-Q100
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveAF74AHC1G14GW-Q100,1
( 9352 986 59125 )
74AHCT1G14GV-Q100
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveC1474AHCT1G14GV-Q100,
( 9352 986 61125 )
74AHCT1G14GW-Q100
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveCF74AHCT1G14GW-Q100,
( 9352 986 62125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AHC1G14GV-Q10074AHC1G14GV-Q100,174AHC1G14GV-Q100Always Pb-free
74AHC1G14GW-Q10074AHC1G14GW-Q100,174AHC1G14GW-Q100Always Pb-free
74AHCT1G14GV-Q10074AHCT1G14GV-Q100,74AHCT1G14GV-Q100Always Pb-free
74AHCT1G14GW-Q10074AHCT1G14GW-Q100,74AHCT1G14GW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (10)

File nameTitleTypeDate
74AHC_AHCT1G14_Q100Inverting Schmitt triggerData sheet2023-09-12
ahct1g14ahct1g14 IBIS modelIBIS model2013-04-07
ahc1g14ahc1g14 IBIS modelIBIS model2013-04-07
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyPackage information2022-05-31
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahct1g14ahct1g14 IBIS modelIBIS model2013-04-07
ahc1g14ahc1g14 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.