Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Wide supply voltage range from 2.0 V to 5.5 V
-
Balanced propagation delays
-
All inputs have Schmitt-trigger action
-
Overvoltage tolerant inputs to 5.5 V
-
High noise immunity
-
CMOS low power dissipation
-
Input levels:
-
For 74AHC245-Q100: CMOS level
-
For 74AHCT245-Q100: TTL level
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
-
Multiple package options
-
DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74AHC245BQ-Q100 | Production | 2.0 - 5.5 | CMOS | +/- 8 | 60 | 8 | low | -40~125 | 75 | 7.1 | 47 | DHVQFN20 |
74AHC245D-Q100 | Production | 2.0 - 5.5 | CMOS | +/- 8 | 60 | 8 | low | -40~125 | 83 | 25.6 | 59 | SO20 |
74AHC245PW-Q100 | Production | 2.0 - 5.5 | CMOS | +/- 8 | 60 | 8 | low | -40~125 | 99 | 4.3 | 43.3 | TSSOP20 |
74AHCT245BQ-Q100 | Production | 4.5 - 5.5 | TTL | +/- 8 | 60 | 8 | low | -40~125 | 75 | 7.1 | 47 | DHVQFN20 |
74AHCT245D-Q100 | Production | 4.5 - 5.5 | TTL | +/- 8 | 60 | 8 | low | -40~125 | 83 | 25.6 | 59 | SO20 |
74AHCT245PW-Q100 | Production | 4.5 - 5.5 | TTL | +/- 8 | 60 | 8 | low | -40~125 | 99 | 4.3 | 43.3 | TSSOP20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AHC245BQ-Q100 | DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | AHC245 | 74AHC245BQ-Q100X ( 9353 001 84115 ) | |
74AHC245D-Q100 | SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74AHC245D | 74AHC245D-Q100J ( 9353 001 85118 ) |
74AHC245PW-Q100 | TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | AHC245 | 74AHC245PW-Q100J ( 9353 001 86118 ) |
74AHCT245BQ-Q100 | DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | AHCT245 | 74AHCT245BQ-Q100X ( 9353 002 02115 ) | |
74AHCT245D-Q100 | SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74AHCT245D | 74AHCT245D-Q100J ( 9353 002 03118 ) |
74AHCT245PW-Q100 | TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | AHCT245 | 74AHCT245PW-Q100J ( 9353 002 04118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AHC245BQ-Q100 | 74AHC245BQ-Q100X | 74AHC245BQ-Q100 | Always Pb-free | ||
74AHC245D-Q100 | 74AHC245D-Q100J | 74AHC245D-Q100 | Always Pb-free | ||
74AHC245PW-Q100 | 74AHC245PW-Q100J | 74AHC245PW-Q100 | Always Pb-free | ||
74AHCT245BQ-Q100 | 74AHCT245BQ-Q100X | 74AHCT245BQ-Q100 | Always Pb-free | ||
74AHCT245D-Q100 | 74AHCT245D-Q100J | 74AHCT245D-Q100 | Always Pb-free | ||
74AHCT245PW-Q100 | 74AHCT245PW-Q100J | 74AHCT245PW-Q100 | Always Pb-free |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT245_Q100 | Octal bus transceiver; 3-state | Data sheet | 2023-09-21 |
ahct245 | ahct245 IBIS model | IBIS model | 2013-04-07 |
ahc245 | ahc245 IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.