Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74AHC2G125DC-Q100 | Production | 2.0 - 5.5 | CMOS | ± 8 | 60 | 2 | low | -40~125 | 206 | 36.1 | 116 | VSSOP8 |
74AHC2G125DP-Q100 | Production | 2.0 - 5.5 | CMOS | ± 8 | 60 | 2 | low | -40~125 | 219 | 21.1 | 106 | TSSOP8 |
74AHCT2G125DC-Q100 | Production | 4.5 - 5.5 | TTL | ± 8 | 60 | 2 | low | -40~125 | 206 | 36.1 | 116 | VSSOP8 |
74AHCT2G125DP-Q100 | Production | 4.5 - 5.5 | TTL | ± 8 | 60 | 2 | low | -40~125 | 219 | 21.1 | 106 | TSSOP8 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AHC2G125DC-Q100 | VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | A25 | 74AHC2G125DC-Q100H ( 9353 015 02125 ) | |
74AHC2G125DP-Q100 | TSSOP8 (SOT505-2) | SOT505-2 | SOT505-2_125 | Active | A25 | 74AHC2G125DP-Q100H ( 9353 015 03125 ) | |
74AHCT2G125DC-Q100 | VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | C25 | 74AHCT2G125DC-Q10H ( 9353 015 04125 ) | |
74AHCT2G125DP-Q100 | TSSOP8 (SOT505-2) | SOT505-2 | SOT505-2_125 | Active | C25 | 74AHCT2G125DP-Q10H ( 9353 015 05125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AHC2G125DC-Q100 | 74AHC2G125DC-Q100H | 74AHC2G125DC-Q100 | Always Pb-free | ||
74AHC2G125DP-Q100 | 74AHC2G125DP-Q100H | 74AHC2G125DP-Q100 | Always Pb-free | ||
74AHCT2G125DC-Q100 | 74AHCT2G125DC-Q10H | 74AHCT2G125DC-Q100 | Always Pb-free | ||
74AHCT2G125DP-Q100 | 74AHCT2G125DP-Q10H | 74AHCT2G125DP-Q100 | Always Pb-free |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT2G125_Q100 | Dual buffer/line driver; 3-state | Data sheet | 2023-09-01 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
ahc2g125 | ahc2g125 IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
ahc2g125 | ahc2g125 IBIS model | IBIS model | 2013-04-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.