74AHC3G14-Q100; 74AHCT3G14-Q100

Triple inverting Schmitt trigger

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC3G14DC-Q100Production2.0 - 5.5CMOS± 8603low-40~12520434.9114VSSOP8
74AHC3G14DP-Q100Production2.0 - 5.5CMOS± 8603low-40~12521620.4105TSSOP8
74AHCT3G14DC-Q100Production4.5 - 5.5TTL± 8603low-40~12520434.9114VSSOP8
74AHCT3G14DP-Q100Production4.5 - 5.5TTL± 8603low-40~12521620.4105TSSOP8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC3G14DC-Q100
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveA1474AHC3G14DC-Q100H
( 9352 994 81125 )
74AHC3G14DP-Q100
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveA1474AHC3G14DP-Q100H
( 9352 994 82125 )
74AHCT3G14DC-Q100
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveC1474AHCT3G14DC-Q100H
( 9352 994 83125 )
74AHCT3G14DP-Q100
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveC1474AHCT3G14DP-Q100H
( 9352 994 84125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AHC3G14DC-Q10074AHC3G14DC-Q100H74AHC3G14DC-Q100Always Pb-free
74AHC3G14DP-Q10074AHC3G14DP-Q100H74AHC3G14DP-Q100Always Pb-free
74AHCT3G14DC-Q10074AHCT3G14DC-Q100H74AHCT3G14DC-Q100Always Pb-free
74AHCT3G14DP-Q10074AHCT3G14DP-Q100H74AHCT3G14DP-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
74AHC_AHCT3G14_Q100Triple inverting Schmitt triggerData sheet2023-09-05
ahc3g1474AHC3G14 IBIS modelIBIS model2019-01-09
ahct3g1474AHCT3G14 IBIS modelIBIS model2019-01-09
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahc3g1474AHC3G14 IBIS modelIBIS model2019-01-09
ahct3g1474AHCT3G14 IBIS modelIBIS model2019-01-09

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.