74HC1G125-Q100; 74HCT1G125-Q100

Bus buffer/line driver; 3-state

The 74HC1G125-Q100; 74HCT1G125-Q100 is a single buffer/line driver with 3-state output. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Input levels:

    • For 74HC1G125-Q100: CMOS level

    • For 74HCT1G125-Q100: TTL level

  • Symmetrical output impedance

  • High noise immunity

  • Balanced propagation delays

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)
    • JESD7A (2.0 V to 6.0 V)
  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC1G125GV-Q100Production2.0 - 6.0CMOS± 2.6361low-40~12521731.3129TSOP5
74HC1G125GW-Q100Production2.0 - 6.0CMOS± 2.6361low-40~12525836.9136TSSOP5
74HCT1G125GV-Q100Production4.5 - 5.5TTL± 2361low-40~12521731.3129TSOP5
74HCT1G125GW-Q100Production4.5 - 5.5TTL± 2361low-40~12525836.9136TSSOP5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC1G125GV-Q100
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveH2574HC1G125GV-Q100H
( 9352 999 89125 )
74HC1G125GW-Q100
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveHM74HC1G125GW-Q100H
( 9352 999 91125 )
74HCT1G125GV-Q100
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveT2574HCT1G125GV-Q100H
( 9352 999 99125 )
74HCT1G125GW-Q100
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveTM74HCT1G125GW-Q100H
( 9353 000 02125 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HCT1G125GW-Q100/AU9356906631252018-12-312019-06-3074HCT1G125GW-Q100

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74HC1G125GV-Q10074HC1G125GV-Q100H74HC1G125GV-Q100Always Pb-free
    74HC1G125GW-Q10074HC1G125GW-Q100H74HC1G125GW-Q100Always Pb-free
    74HCT1G125GV-Q10074HCT1G125GV-Q100H74HCT1G125GV-Q100Always Pb-free
    74HCT1G125GW-Q10074HCT1G125GW-Q100H74HCT1G125GW-Q100Always Pb-free
    Quality and reliability disclaimer

    Documentation (12)

    File nameTitleTypeDate
    74HC_HCT1G125_Q100Bus buffer/line driver; 3-stateData sheet2023-11-27
    AN10161PicoGate Logic footprintsApplication note2002-10-29
    AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
    hct1g12574HCT1G125 IBIS modelIBIS model2019-01-09
    hc1g125hc1g125 IBIS modelIBIS model2022-09-29
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
    SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
    SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyPackage information2022-05-31
    WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    hct1g12574HCT1G125 IBIS modelIBIS model2019-01-09
    hc1g125hc1g125 IBIS modelIBIS model2022-09-29

    Sample

    As a Nexperia customer you can order samples via our sales organization.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.