Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Wide supply voltage range from 2.0 V to 6.0 V
-
Input levels:
-
For 74HC2G125-Q100: CMOS level
-
For 74HCT2G125-Q100: TTL level
-
-
CMOS low power dissipation
-
High noise immunity
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Complies with JEDEC standard: JESD7A (4.5 V to 5.5 V)
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74HC2G125DC-Q100 | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 36 | 2 | low | -40~125 | 209 | 38.4 | 120 | VSSOP8 |
74HC2G125DP-Q100 | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 36 | 2 | low | -40~125 | 224 | 22.5 | 108 | TSSOP8 |
74HCT2G125DC-Q100 | Production | 4.5 - 5.5 | TTL | ± 4 | 36 | 2 | low | -40~125 | 209 | 38.4 | 120 | VSSOP8 |
74HCT2G125DP-Q100 | Production | 4.5 - 5.5 | TTL | ± 4 | 36 | 2 | low | -40~125 | 224 | 22.5 | 108 | TSSOP8 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC2G125DC-Q100 | VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | H25 | 74HC2G125DC-Q100H ( 9353 000 73125 ) | |
74HC2G125DP-Q100 | TSSOP8 (SOT505-2) | SOT505-2 | SOT505-2_125 | Active | H25 | 74HC2G125DP-Q100H ( 9353 000 74125 ) | |
74HCT2G125DC-Q100 | VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | T25 | 74HCT2G125DC-Q100H ( 9353 000 75125 ) | |
74HCT2G125DP-Q100 | TSSOP8 (SOT505-2) | SOT505-2 | SOT505-2_125 | Active | T25 | 74HCT2G125DP-Q100H ( 9353 000 76125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC2G125DC-Q100 | 74HC2G125DC-Q100H | 74HC2G125DC-Q100 | Always Pb-free | ||
74HC2G125DP-Q100 | 74HC2G125DP-Q100H | 74HC2G125DP-Q100 | Always Pb-free | ||
74HCT2G125DC-Q100 | 74HCT2G125DC-Q100H | 74HCT2G125DC-Q100 | Always Pb-free | ||
74HCT2G125DP-Q100 | 74HCT2G125DP-Q100H | 74HCT2G125DP-Q100 | Always Pb-free |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT2G125_Q100 | Dual buffer/line driver; 3-state | Data sheet | 2023-11-16 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
74hct2g125dp | 74hct2g125dp IBIS model | IBIS model | 2013-04-07 |
74hct2g125gd | 74hct2g125gd IBIS model | IBIS model | 2013-04-07 |
74hc2g125dp | 74hc2g125dp IBIS model | IBIS model | 2013-04-07 |
74hc2g125gd | 74hc2g125gd IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
74hct2g125dp | 74hct2g125dp IBIS model | IBIS model | 2013-04-07 |
74hct2g125gd | 74hct2g125gd IBIS model | IBIS model | 2013-04-07 |
74hc2g125dp | 74hc2g125dp IBIS model | IBIS model | 2013-04-07 |
74hc2g125gd | 74hc2g125gd IBIS model | IBIS model | 2013-04-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.