Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Wide supply voltage range from 2.0 to 6.0 V
-
CMOS low power dissipation
-
High noise immunity
-
Unlimited input rise and fall times
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Inverting outputs
-
CMOS input levels
-
Complies with JEDEC standards
-
JESD8C (2.7 V to 3.6 V)
-
JESD7A (2.0 V to 6.0 V)
-
-
ESD protection:
-
HBM JESD22-A114F exceeds 2000 V
-
MM JESD22-A115-A exceeds 200 V
-
Documentation (1)
File name | Title | Type | Date |
---|---|---|---|
74HC7540_Q100 | Octal Schmitt trigger buffer/line driver; 3-state; inverting | Data sheet | 2023-11-09 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.