74HC7541-Q100; 74HCT7541-Q100

Octal Schmitt trigger buffer/line driver; 3-state

The 74HC7541-Q100; 74HCT7541-Q100 is an 8-bit buffer/line driver with Schmitt-trigger inputs and 3-state outputs. The device features two output enables (OE1 and OE2). A HIGH on OEn causes the outputs to assume a high-impedance OFF-state. Inputs include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC. Schmitt trigger inputs transform slowly changing input signals into sharply defined jitter-free output signals.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Unlimited input rise and fall times

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • Non-inverting outputs

  • Input levels:

    • For 74HC7541-Q100: CMOS level

    • For 74HCT7541-Q100: TTL level

  • ESD protection:

    • MIL-STD-883, method 3015 exceeds 2 kV

    • HBM JESD22-A114F exceeds 2 kV

    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC7541D-Q100Production2.0 - 6.0CMOS± 7.8368low-40~1256912.18SO20
74HC7541PW-Q100Production2.0 - 6.0CMOS± 7.8368low-40~125901.832.8TSSOP20
74HCT7541D-Q100Production4.5 - 5.5TTL± 6368low-40~1256912.145SO20
74HCT7541PW-Q100Production4.5 - 5.5TTL± 6368low-40~125901.832.8TSSOP20

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC7541D-Q100
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74HC7541D74HC7541D-Q100J
( 9353 022 47118 )
74HC7541PW-Q100
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveHC754174HC7541PW-Q100J
( 9353 022 48118 )
74HCT7541D-Q100
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74HCT7541D74HCT7541D-Q100J
( 9353 022 49118 )
74HCT7541PW-Q100
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveHCT754174HCT7541PW-Q100J
( 9353 022 51118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC7541D-Q10074HC7541D-Q100J74HC7541D-Q100Always Pb-free
74HC7541PW-Q10074HC7541PW-Q100J74HC7541PW-Q100Always Pb-free
74HCT7541D-Q10074HCT7541D-Q100J74HCT7541D-Q100Always Pb-free
74HCT7541PW-Q10074HCT7541PW-Q100J74HCT7541PW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (8)

File nameTitleTypeDate
74HC_HCT7541_Q100Octal Schmitt trigger buffer/line driver; 3-stateData sheet2021-08-03
hc754174HC7541 IBIS modelIBIS model2021-01-04
hct754174HCT7541 IBIS modelIBIS model2021-01-04
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-21
SOT163-1plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm bodyPackage information2022-06-20
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
hc754174HC7541 IBIS modelIBIS model2021-01-04
hct754174HCT7541 IBIS modelIBIS model2021-01-04

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.