Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Wide supply voltage range from 4.5 to 5.5 V
-
High noise immunity
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Input levels at TTL level
-
Octal bus interface
-
Non-inverting 3-state outputs
-
ESD protection:
-
HBM JESD22-A114F exceeds 2000 V
-
MM JESD22-A115-A exceeds 200 V
-
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HCT241D-Q100 | Production | 4.5 - 5.5 | TTL | ± 6 | 36 | 8 | low | -40~125 | 76 | 52 | SO20 |
74HCT241PW-Q100 | Production | 4.5 - 5.5 | TTL | ± 6 | 36 | 8 | low | -40~125 | 94 | 38.3 | TSSOP20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HCT241D-Q100 | ![]() SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74HCT241D | 74HCT241D-Q100J ( 9356 916 01118 ) |
74HCT241PW-Q100 | ![]() TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | HCT241 | 74HCT241PW-Q100J ( 9356 916 02118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HCT241D-Q100 | 74HCT241D-Q100J | 74HCT241D-Q100 | ![]() | ||
74HCT241PW-Q100 | 74HCT241PW-Q100J | 74HCT241PW-Q100 | ![]() |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
74HCT241_Q100 | Octal buffer/line driver; 3-state | Data sheet | 2023-10-25 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.