74LV1T126-Q100

Single supply translating buffer/line driver; 3-state

The 74LV1T126-Q100 is a single, level translating buffer/line driver with 3-state output. The low threshold inputs support 1.8 V input logic at VCC = 3.3 V and can be used in 1.8 V to 3.3 V level up translation. In addition, the 5 V tolerant input pins enable down translation (3.3 V to 2.5 V output at VCC = 2.5 V). The 3-state output is controlled by the output enable input (OE). A LOW-level at OE causes the output to assume a high-impedance OFF-state. The output level is referenced to the supply voltage and supports 1.8 V, 2.5 V, 3.3 V and 5.0 V CMOS levels. The wide VCC range permits the generation of output levels to connect to controllers or processors.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Single supply voltage translator at 1.8 V, 2.5 V, 3.3 V and 5.0 V

  • Up translation

    • 1.2 V to 1.8 V at VCC = 1.8 V

    • 1.5 V to 2.5 V at VCC = 2.5 V

    • 1.8 V to 3.3 V at VCC = 3.3 V

    • 3.3 V to 5.0 V at VCC = 5.0 V

  • Down translation

    • 3.3 V to 1.8 V at VCC = 1.8 V

    • 3.3 V to 2.5 V at VCC = 2.5 V

    • 5.0 V to 3.3 V at VCC = 3.3 V

  • 5 V tolerant inputs

  • Latch-up performance exceeds 250 mA per JESD 78 Class II

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Applications

  • Portable applications

  • PC and notebooks

  • Industrial controller

  • Telecom

Parametrics

Type numberProduct statusLogic switching levelsOutput drive capability (mA)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LV1T126GW-Q100ProductionCMOS± 81low-40~12531685.8186TSSOP5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LV1T126GW-Q100
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveSP74LV1T126GW-Q100H
( 9356 921 21125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LV1T126GW-Q10074LV1T126GW-Q100H74LV1T126GW-Q100
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
74LV1T126_Q100Single supply translating buffer/line driver; 3-stateData sheet2024-06-05
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.